Share via email
Some fields are missing
send eMail
Bürkert - Close to you
Office /23
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

2/2-way-solenoid valve f.aggress. medium

Type 0142 / Article No. 89971

Technical attributes

2/2 - A - normally closed - inlet port 1 (P/NC) | 50,00 mm (2 inch) | 0,50 bar - 6,00 bar | PVDF (Polyvinylidene fluoride) | Welded sleeve | 230,00 V - 230,00 V | FKM (Fluor rubber) | 0,00 °C - 70,00 °C | Valve complete

Function
Fluidic port connection number
2
Valve function number of switching positions
2
Valve function
Valve function manual actuation
Yes
Valve function manual actuation type
Key button
Valve function manual actuation material
PA (Polyamide)
Valve function manual actuation stop
Yes
Valve function manual actuation screw slot
No
Process Connection Type/Size
Port connection 1 type
Welded sleeve
Port connection 1 inner diameter (mm)
63 mm
Port connection 1 size DN
DN 50
Port connection 2 type
Welded sleeve
Port connection 2 size DN
DN 50
Port connection 2 inner diameter (mm)
63 mm
Voltage / Frequency
Voltage / rated voltage
230 V
Voltage / rated voltage
230 V
Voltage tolerance positive
10 %
Voltage tolerance negative
10 %
AC voltage
Yes
DC voltage
No
Battery voltage
No
Voltage frequency
50/60 Hz
Materials
Main valve wetted material
PVDF (Polyvinylidene fluoride)
Pilot control material medium-contacting
PVDF (Polyvinylidene fluoride)

Downloads

Helpful tools & videos

resistApp - Chemical Resistance App

Fluid Calculator

Product specific information

Please enter the serial number stated on the type label:

My Comparison List