Share via email
Some fields are missing
send eMail
bürkert
 

2/2-way-solenoid valve; servo assisted

Type 0290 / Article No. 78725

Technical attributes

2/2 - A - normally closed - inlet port 1 (P/NC) | 25,00 mm (1 inch) | 0,00 bar - 16,00 bar | Brass | Inner thread - G1 | 230,00 V - 230,00 V | EPDM (Ethylene-propylene-diene rubber) | -30,00 °C - 120,00 °C | Valve complete

Function
Fluidic port connection number
2
Valve function number of switching positions
2
Valve function
Manual actuation
No
Process Connection Type/Size
Port connection 1 type
Inner thread
Port connection 1 thread marking
1
Port connection 1 thread type
G
Port connection 2 type
Inner thread
Port connection 2 thread type
G
Port connection 2 thread marking
1
Voltage / Frequency
Voltage min / rated voltage
230 V
Voltage max / rated voltage
230 V
Voltage frequency
50 Hz
Voltage tolerance positive
10 %
Voltage tolerance negative
10 %
AC voltage
Yes
DC voltage
No
Battery voltage
No
Materials
Main valve wetted material
Brass

Downloads

Helpful tools & videos

resistApp - Chemical Resistance App

Fluid Calculator

Accessories & Spare and wear parts

Accessories

Here you will find suitable accessories for your item. Please note the technical features.

Spare and wear parts

Here you will find spare and wearing parts for your item. Please note the technical features.

Sketch Spare and wear parts

Product specific information

Please enter the serial number stated on the type label:

My Comparison List