2/2-way-solenoid valve without body
Type 0256 / Article No. 78289

Technical attributes
2/2 - A - normally closed - inlet port 1 (P/NC) | Stainless steel | 24,00 V - 24,00 V | stainless steel | -10,00 °C - 130,00 °C | without fluidic body
![]() |
|
---|---|
Fluidic port connection number
2
|
|
Valve function number of switching positions
2
|
|
Valve function
|
|
Manual actuation
No
|
![]() |
|
---|---|
Voltage min / rated voltage
24 V
|
|
Voltage max / rated voltage
24 V
|
|
Voltage tolerance positive
10 %
|
|
Voltage tolerance negative
10 %
|
|
AC voltage
No
|
|
DC voltage
Yes
|
|
Battery voltage
Yes
|
![]() |
|
---|---|
Main valve wetted material
Stainless steel
|
![]() |
|
---|---|
Back-pressure-resistant version
No
|
|
Temperature medium min
-10 °C
|
|
Temperature medium max
130 °C
|
|
Temperature environment max
55 °C
|
Downloads
Helpful tools & videos
Accessories & Spare and wear parts
Accessories
Here you will find suitable accessories for your item. Please note the technical features.
Product specific information
Please enter the serial number stated on the type label: