Share via email
Some fields are missing
Bürkert - Close to you
Office /23
    • Headquarters
      Christian Bürkert GmbH & Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website https://www.buerkert.de/
    • Office
      Bürkert GmbH und Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91448
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Center Süd
      Christian-Bürkert-Straße 13 – 17
      74653 Ingelfingen
      Phone +49 7940 10 91111
      Fax +49 7940 10 91448
      E-Mail FP.Fhrq@ohrexreg.qr
    • Office
      Sales Center Nord
      Rendsburger Straße 18
      30659 Hannover
      Phone +49 511 9 02 7650
      Fax +49 511 9 02 7660
      E-Mail FP.Abeq@ohrexreg.qr
    • Office
      Technik Center Ingelfingen
      Christian-Bürkert-Straße 13 – 17
      74653 Ingelfingen
      Phone +49 7940 10 91110
      Fax +49 7940 10 91428
      E-Mail grpuavx@ohexreg.pbz
    • Office
      Technik Center Hannover
      Rendsburger Straße 14
      30659 Hannover
      Phone +49 7940 10 91110
      Fax +49 7940 10 91428
      E-Mail grpuavx@ohexreg.pbz
    • Office
      Sales Office Berlin
      Volmerstraße 10
      12489 Berlin
      Phone +49 30 67 97170
      Fax +49 30 67 971766
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Office
      Sales Office Dortmund
      Holzener Straße 70
      58708 Menden
      Phone +49 2373 96 810
      Fax +49 2373 96 8150
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Office
      Sales Office Frankfurt
      Am Flugplatz 27
      63329 Egelsbach
      Phone +49 6103 94 140
      Fax +49 6103 94 1466
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office Hannover
      Rendsburger Straße 18
      30659 Hannover
      Phone +49 511 9 02 760
      Fax +49 511 9 02 7666
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office München
      Elsenheimerstraße 47
      80687 München
      Phone +49 89 82 92 280
      Fax +49 89 82 92 2850
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office Stuttgart
      Ulmer Str. 4
      70771 Leinfelden-Echterdingen
      Phone +49 711 4 51 100
      Fax +49 711 4 51 1066
      E-Mail vasb@ohexreg.pbz
    • Office
      Bürkert Innovation Center
      Albert-Nestler-Str. 17
      76131 Karlsruhe
      Phone +49 7940 10 94101
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website /innovation-centre
    • Office
      Bürkert Campus Criesbach
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 96510
    • Office
      CUT Membrane Technology GmbH
      Feldheider Str. 42
      D-40699 Erkrath
      Phone +49 2104 176320
      Fax +49 2104 1763222
      E-Mail svygengvba@ohexreg.pbz
      Website https://www.burkert.com/CUT
    • Office
      Schwarzer Precision GmbH & Co KG
      Am Lichtbogen 7
      D-45141 Essen
      Phone +49 201 316 970
      Fax +49 201 316 97 29
      E-Mail vasb@fpujnemre.pbz
      Website https://www.schwarzer.com/
    • Systemhaus
      Systemhaus Ingelfingen
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website /systemhaus
    • Systemhaus
      Systemhaus Dortmund
      Holzener Straße 70
      58708 Menden
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website /systemhaus
    • Systemhaus
      Systemhaus Dresden
      Christian-Bürkert-Straße 2
      01900 Großröhrsdorf
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website /systemhaus
    • Plant
      Bürkert Werke GmbH & Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 91613
      Fax +49 7940 10 91615
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Plant
      Bürkert Werke GmbH & Co. KG
      Schleifbachweg 40
      74613 Öhringen
      Phone +49 7941 92 990
      Fax +49 7941 92 9993150
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Landauer Straße 24
      74582 Gerabronn
      Phone +49 7952 9609 92179
      Fax +49 7952 9609 92150
      E-Mail vasb@ohexreg.pbz
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

    Direct-acting 2/2 or 3/2 way pivoted armature valve

    Type 0330 / Ident No. 468437

    Compare now Print
    Produkt-Foto Typ 0330

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes.

    • Produkt-Foto Typ 0330
    • Produkt-Foto Typ 0330
    • Produkt-Foto Typ 0330
    • Produkt-Foto Typ 0330

    3/2-way-solenoid valve; direct acting

    • Direct-acting, media separated valve with diameter of up to DN 5
    • Maintenance-free pivoted armature technology
    • Vibration-proof, block screwed coil system
    • Suitable for aggressive alkaline and acidic solutions
    • Service-friendly, robust manual operation

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Product description

    The 0330 valve is a direct-acting, media separated pivoted armature valve. It is available in 3/2- and 2/2-way versions. As a 3/2-way version, it can be used as a distributor or mixing valve. Various diaphragm material combinations and methods of operation are available depending on the application. The standard brass housing satisfies all European drinking water requirements. Stainless steel (316L), PVDF, and polypropylene housing versions complete the offering. The solenoid coils are moulded with a chemically resistant epoxy. The 0330 is equipped with manual override for commissioning and testing. For reduced energy requirements all coils can be delivered with electronic power reduction or as an impulse version. The switching status can be indicated with position feedback as a binary or NAMUR signal. In combination with a plug in accordance with DIN EN 17301-803 Form A, the valves satisfy protection class IP65/67 – in combination with a stainless steel or plastic housing NEMA 4X.


    Commodity Codes
    84818079
    Country
    DE

    Technical attributes

    Name
    Value
    Unit
    Type 0330
    Operation direct-acting
    Actuator type Pivot
    Main valve operating principle Globe valve
    Switch function on/off
    Media separation Yes
    Valve function T - for universal use - port connections 1 (P/NC), 2 (A/in/out) and 3 (R/NO) depending on application
    Fluidic port connection number 3
    Valve function number of switching positions 2
    Valve function manual actuation Yes
    Valve function manual actuation type Key button
    Valve function manual actuation material PA (Polyamide)
    Valve function manual actuation stop Yes
    Nominal pressure min 0 bar
    Nominal pressure max (liquid) 2 bar
    Main valve orifice 1 (P) (mm) 4 mm
    Main valve orifice 1 (inch) 5/32 inch
    Main valve orifice 3 (R) (mm) 4 mm
    Kv value (water) 0,23 m3/h
    Main valve wetted material PP (Polypropylene)
    Port connection 1 type Inner thread
    Port connection 1 thread type G
    Port connection 1 thread marking 1/4
    Port connection 2 type Inner thread
    Port connection 2 thread type G
    Port connection 2 thread marking 1/4
    Port connection 3 type Inner thread
    Port connection 3 thread type G
    Port connection 3 thread marking 1/4
    Valve seat material PP (Polypropylene)
    Seat seal material category Elastomer
    Seat seal material FKM (Fluor rubber)
    Seat seal material Shore hardness 70
    Sealing toward outside material FKM (Fluor rubber)
    Temperature environment max 55 °C
    Temperature medium min 0 °C
    Temperature medium max 80 °C
    Temperature surface max 155 °C
    Voltage / rated voltage 24 V
    Voltage / rated voltage 24 V
    Voltage tolerance negative 10 %
    Voltage tolerance positive 10 %
    AC voltage No
    DC voltage Yes
    Battery voltage Yes
    Rated power DC 11 W
    Reduced power DC 11 W
    Rated power consumption 8 W
    Electrical connection sort Plug pattern form A according to DIN EN 175301-803
    Electrical connection number of contacts 2 + Grounding conductor
    Cable plug in delivery enclosed
    Cable plug art. no. - type 00132445 - 2508
    Electrical connection position top
    Electrical connection polarity Irrelevant
    Electrical connection material Brass
    Protection type (IP max. with suitable connector) IP65
    Coil type block bolted
    Coil insulation material (encasement) Epoxy
    Coil wiring overvoltage protection without
    Coil wiring rectifier No
    Coil wiring polarity protection No
    Coil wiring polarity recovery diode No
    Thermal insulation class of the actuator H
    Nominal operation/Duty cycle 40 %
    Switch time open min 10 ms
    Switch time open max. 20 ms
    Switch time close min 10 ms
    Switch time close max. 20 ms
    Valve setting opening time No
    Valve setting closing time No
    Back-pressure-resistant version No
    Vacuum version No
    Analysis version No
    Oil burner valve No
    Steam version No
    Low-noise version No
    Main valve with integrated screen No
    Installation length 56 mm
    Mounting type Plastic-cutting screws
    Valve construction Valve complete
    Weight 0,400000 kg
    Approval type UL
    Certification type UR Component
    Show full table Collapse table

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 0330 data sheet | pivoted armature valve 1 MB EN / EU
    DTS Typ 0330 Datenblatt | Klappanker-Magnetventil 1 MB DE / DE
    DTS Type 0330 Fiche technique |Électrovanne à armature battan2/2 ou 3/2 voies à action dire 1 MB FR / FR

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Additional manual Type XXXX |PX04 Use in the explosion-hazard area 139 kB EN,FR,DE / EU
    MAN Operating Instructions Type 012X 0330 033X | 2/2-way and 3/2-way solenoid valve 2 MB EN,FR,DE / EU
    MAN Operating Instructions Type 0330 0331 | 2/2-way or 3/2-way solenoid valves, direct-acting 571 kB EN / EU
    MAN Operating Instructions Type 0780 | ATEX approval 2 MB EN,FR,DE / EU
    MAN Operating Instructions Type ACP016 | Solenoid coil | ATEX and IECEx Ex approval | v1.0 2 MB EN / EU
    MAN Operating Instructions Type ACP016 | Solenoid coil | ATEX and IECEx Ex approval | v2.0 2 MB EN / EU
    MAN Operating Instructions Type ACP016 | Solenoid coil | HazLoc 2 MB EN / EU
    MAN Bedienungsanleitung Typ ACP016 | Magnetspule | ATEX und IECEx Zulassung | v1.0 2 MB DE / DE
    MAN Bedienungsanleitung Typ ACP016 | Magnetspule | ATEX und IECEx Zulassung | v2.0 2 MB DE / DE
    MAN Manual d'utilisation Type ACP016 | Bobine magnétique | HazLoc 2 MB FR / FR
    MAN Manuel d'utilisation Type ACP016 | Bobine magnétique | Homologation ATEX et IECEx | v1.0 2 MB FR / FR
    MAN Manuel d'utilisation Type ACP016 | Bobine magnétique | Homologation ATEX et IECEx | v2.0 2 MB FR / FR

    EU Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 2 MB EN,FR,DE

    Interactive Animation

    Description
    Filesize
    Language / Country
    3D_ANIMATION 3D-Animation - 0330 1 MB EN

    Flyers and Catalogues

    Description
    Filesize
    Language / Country
    MISC Brochure contains the following types:          0121 0124 0330 0331 0780 0788 0789 1 MB AL
    MISC For safe and reliable analysis in In-Vitro Diagnostics 838 kB EN / EU
    MISC Media separation ensures continous and safe processes 599 kB EN / EU
    MISC Overview of approvals: Solenoid valves 702 kB EN / EU
    MISC Selection Chart Solenoid valves 517 kB EN / EU
    MISC Selection Disc 641 kB EN / US
    MISC Solenoid valves for safety in your plant 787 kB EN / EU

    My Comparison List