Share via email
Some fields are missing
send eMail
bürkert
 

2/2-way-solenoid valve, direct acting

Type 6011 / Article No. 466474

Technical attributes

2/2 - A - normally closed - inlet port 1 (P/NC) | 2,40 mm (3/32 inch) | 0,00 bar - 6,00 bar (6,00 bar) | Stainless steel | Inner thread - NPT1/8 | 120,00 V - 120,00 V | EPDM (Ethylene-propylene-diene rubber) | -30,00 °C - 100,00 °C | Valve complete

Function
Fluidic port connection number
2
Valve function number of switching positions
2
Valve function
Manual actuation
No
Process Connection Type/Size
Port connection 1 type
Inner thread
Port connection 1 thread marking
1/8
Port connection 1 thread type
NPT
Port connection 2 type
Inner thread
Port connection 2 thread type
NPT
Port connection 2 thread marking
1/8
Voltage / Frequency
Voltage min / rated voltage
120 V
Voltage max / rated voltage
120 V
Voltage frequency
60 Hz
Voltage tolerance positive
10 %
Voltage tolerance negative
10 %
AC voltage
Yes
DC voltage
No
Battery voltage
No
Materials
Main valve wetted material
Stainless steel

Downloads

Helpful tools & videos

Product specific information

Please enter the serial number stated on the type label:

My Comparison List