Servo-assisted 2/2-way diaphragm valve
Type 5282 / Article No. 456932
Product description
The 5282 valve is a servo-assisted diaphragm valve. A minimum differential pressure is required for the valve to function. Various diaphragm material combinations and circuit functions are available depending on the application. The standard brass body satisfies all European drinking water requirements. The body offering is completed with stainless steel versions. The 3/2-way pilot valve can be easily converted from NC to NO circuit function by rotating it on the armature. The solenoid coils are moulded with a chemically resistant epoxy. The 5282 is equipped with manual override for start-up and testing. In combination with a plug acc. to DIN EN 175301-803 Form A and stainless steel body, the valves satisfy the requirements of NEMA 4X.
- EAN Number
- 4053913118627
- UPC Number
- 887674008231
- Commodity Codes
- 84818079
- Country
- DE
Technical attributes
Name |
Value |
Unit |
---|---|---|
Type | 5282 | |
Operation | servo-controlled | |
Actuator type | Pivot | |
Main valve operating principle | Diaphragm valve | |
Switch function | on/off | |
Media separation | Yes | |
Valve function | A - normally closed - inlet port 1 (P/NC) | |
Fluidic port connection number | 2 | |
Valve function number of switching positions | 2 | |
Valve function manual actuation | Yes | |
Valve function manual actuation type | Key button | |
Valve function manual actuation stop | Yes | |
Nominal pressure min | 0,2 | bar |
Nominal pressure max (liquid) | 10 | bar |
Main valve orifice 1 (P) (mm) | 40 | mm |
Main valve orifice 1 (inch) | 1 1/2 inch | |
Kv value (water) | 20 | m3/h |
QNn value (gas) | 22.000 | l/min |
Main valve wetted material | Stainless steel | |
Port connection 1 type | Inner thread | |
Port connection 1 thread type | NPT | |
Port connection 1 thread marking | 1 1/2 | |
Port connection 2 type | Inner thread | |
Port connection 2 thread type | NPT | |
Port connection 2 thread marking | 1 1/2 | |
Pilot control material medium-contacting | Stainless steel | |
Seat seal material category | Elastomer | |
Seat seal material | FKM (Fluor rubber) | |
Sealing toward outside material | FKM (Fluor rubber) | |
Temperature environment max | 55 | °C |
Temperature medium min | 0 | °C |
Temperature medium max | 90 | °C |
Voltage / rated voltage | 120 | V |
Voltage / rated voltage | 120 | V |
Voltage tolerance negative | 10 | % |
Voltage tolerance positive | 10 | % |
Voltage frequency | 60 | Hz |
AC voltage | Yes | |
DC voltage | No | |
Battery voltage | No | |
Rated power consumption | 8 | W |
inrush power consumption AC | 30 | V·A |
Rated power AC | 15 | V·A |
Electrical connection sort | Plug pattern form A according to DIN EN 175301-803 | |
Electrical connection number of contacts | 2 + Grounding conductor | |
Electrical connection position | top | |
Electrical connection polarity | Irrelevant | |
Protection type (IP max. with suitable connector) | IP65 | |
Coil type | block bolted | |
Coil insulation material (encasement) | Epoxy | |
Coil wiring overvoltage protection | without | |
Coil wiring rectifier | No | |
Coil wiring polarity recovery diode | No | |
Thermal insulation class of the actuator | H | |
Nominal operation/Duty cycle | 100 | % |
Switch time open min | 100 | ms |
Switch time open max. | 800 | ms |
Switch time close min | 1.000 | ms |
Switch time close max. | 4.000 | ms |
Valve setting opening time | Yes | |
Valve setting closing time | Yes | |
Back-pressure-resistant version | No | |
Vacuum version | No | |
Analysis version | No | |
Oxygen version | No | |
Oil burner valve | No | |
Steam version | No | |
Pilot control orifice (mm) | 2 | mm |
Pilot control seal material | FKM (Fluor rubber) | |
Low-noise version | No | |
Main valve with integrated screen | No | |
Installation length | 126 | mm |
Valve construction | Valve complete | |
Weight | 2,663 | kg |
Approval type | CSA, UL | |
Certification type | Class 3221-01 Electrically Operated Valves - Canada, UR Component |