2/2-way-solenoid valve, direct acting
Type 7011 / Article No. 389738

Technical attributes
2/2 - A - normally closed - inlet port 1 (P/NC) | 1,20 mm (3/64 inch) | 0,00 bar - 45,00 bar | Brass | Inner thread - M5 | 230,00 V - 230,00 V | FKM (Fluor rubber) | -10,00 °C - 100,00 °C | Valve complete
![]() |
|
---|---|
Fluidic port connection number
2
|
|
Valve function number of switching positions
2
|
|
Valve function
|
|
Manual actuation
No
|
![]() |
|
---|---|
Port connection 1 type
Inner thread
|
|
Port connection 1 thread marking
5
|
|
Port connection 1 thread type
M
|
|
Port connection 2 type
Inner thread
|
|
Port connection 2 thread type
M
|
|
Port connection 2 thread marking
5
|
![]() |
|
---|---|
Voltage min / rated voltage
230 V
|
|
Voltage max / rated voltage
230 V
|
|
Voltage frequency
50 Hz
|
|
Voltage tolerance positive
10 %
|
|
Voltage tolerance negative
10 %
|
|
AC voltage
Yes
|
|
DC voltage
No
|
|
Battery voltage
No
|
![]() |
|
---|---|
Main valve wetted material
Brass
|
Downloads
Helpful tools & videos
Product specific information
Please enter the serial number stated on the type label: