2/2-way-solenoid valve, direct acting
Type 7011 / Article No. 376143

Technical attributes
2/2 - A - normally closed - inlet port 1 (P/NC) | 1,60 mm (1/16 inch) | 0,00 bar - 5,50 bar | Brass | Flanged | 24,00 V - 24,00 V | FKM (Fluor rubber) | -10,00 °C - 100,00 °C | Valve complete
![]() |
|
---|---|
Fluidic port connection number
2
|
|
Valve function number of switching positions
2
|
|
Valve function
|
|
Manual actuation
No
|
![]() |
|
---|---|
Port connection 1 type
Flanged
|
|
Port connection 1 flange
|
|
Port connection 2 type
Flanged
|
|
Port connection 2 flange
|
![]() |
|
---|---|
Voltage min / rated voltage
24 V
|
|
Voltage max / rated voltage
24 V
|
|
Voltage tolerance positive
10 %
|
|
Voltage tolerance negative
10 %
|
|
AC voltage
No
|
|
DC voltage
Yes
|
|
Battery voltage
No
|
![]() |
|
---|---|
Main valve wetted material
Brass
|
Downloads
Helpful tools & videos
Product specific information
Please enter the serial number stated on the type label: