Direct-acting 2/2-way plunger valve
Type 7011 / Article No. 375982
Product description
The 7011 valve is a direct-acting plunger valve. The stopper and the core guide tube are welded together to enhance pressure resistance and leak-tightness. Various body and seal material combinations are available depending on the actual application. A Bürkert-specific flange variant (SFB) enables the space-saving arrangement of valves on a multiple manifold. Push-in fittings can be selected for a flexible hose connection. In combination with a plug to DIN EN 175301-803 Form B, the valves satisfy degree of protection IP65.
- Commodity Codes
- 84818079
- Country
- DE
Technical attributes
Name |
Value |
Unit |
---|---|---|
Type | 7011 | |
Operation | direct-acting | |
Actuator type | Plunger valve | |
Main valve operating principle | Piston | |
Switch function | on/off | |
Media separation | No | |
Valve function | A - normally closed - inlet port 1 (P/NC) | |
Fluidic port connection number | 2 | |
Valve function number of switching positions | 2 | |
Valve function manual actuation | No | |
Flow | Above seat | |
Nominal pressure min | 0 | bar |
Nominal pressure max (liquid) | 13 | bar |
Main valve orifice 1 (P) (mm) | 2,4 | mm |
Main valve orifice 1 (inch) | 3/32 inch | |
Kv value (water) | 0,13 | m3/h |
Main valve wetted material | Stainless steel | |
Port connection 1 type | Inner thread | |
Port connection 1 thread type | G | |
Port connection 1 thread marking | 1/8 | |
Port connection 2 type | Inner thread | |
Port connection 2 thread type | G | |
Port connection 2 thread marking | 1/8 | |
Seat seal material category | Elastomer | |
Seat seal material | FKM (Fluor rubber) | |
Sealing toward outside material | FKM (Fluor rubber) | |
Temperature environment min | -10 | °C |
Temperature environment max | 55 | °C |
Temperature medium min | -10 | °C |
Temperature medium max | 100 | °C |
Voltage / rated voltage | 230 | V |
Voltage / rated voltage | 230 | V |
Voltage tolerance negative | 10 | % |
Voltage tolerance positive | 10 | % |
Voltage frequency | 50 | Hz |
AC voltage | Yes | |
DC voltage | No | |
Battery voltage | No | |
Rated power consumption | 6 | W |
inrush power consumption AC | 14 | V·A |
Rated power AC | 8 | V·A |
Electrical connection sort | Plug pattern form B according to industrial standard | |
Electrical connection number of contacts | 2 + Grounding conductor | |
Cable plug in delivery | not included | |
Electrical connection position | in direction of flow left | |
Protection type (IP max. with suitable connector) | IP65 | |
Coil type | placed on top | |
Coil insulation material (encasement) | Epoxy | |
Coil size | 24,5 | mm |
Coil wiring overvoltage protection | without | |
Coil wiring rectifier | No | |
Coil wiring polarity recovery diode | No | |
Thermal insulation class of the actuator | H | |
Nominal operation/Duty cycle | 100 | % |
Switch time open min | 8 | ms |
Switch time open max. | 15 | ms |
Switch time close min | 10 | ms |
Switch time close max. | 17 | ms |
Valve setting opening time | No | |
Valve setting closing time | No | |
Back-pressure-resistant version | No | |
Vacuum version | No | |
Analysis version | No | |
Oil burner valve | No | |
Steam version | No | |
Low-noise version | No | |
Main valve with integrated screen | No | |
Valve construction | Valve complete | |
Weight | 0,166 | kg |
Applications & Tools
Downloads
Data Sheets
Description |
Filesize |
Language / Country |
|
---|---|---|---|
![]() |
Type 7011 data sheet | Plunger valve 2/2 way direct-acting | 1 MB | EN / EU |
![]() |
Typ 7011 Datenblatt | Hubankerventil 2/2-Wege direktwirkend | 1 MB | DE / DE |