Share via email
Some fields are missing
send eMail
Bürkert - Close to you
Office /22
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

2/2-way-solenoid valve; servo assisted

Type 5282 / Article No. 370850

Technical attributes

2/2 - A - normally closed - inlet port 1 (P/NC) | 50,00 mm (2 inch) | 0,20 bar - 10,00 bar | Stainless steel | Flanged | 220,00 V - 220,00 V | FKM (Fluor rubber) | 0,00 °C - 90,00 °C | Valve complete

Function
Fluidic port connection number
2
Valve function number of switching positions
2
Valve function
Manual actuation
Yes
Manual actuation type
Key button
Manual actuation stop
Yes
Process Connection Type/Size
Port connection 1 type
Flanged
Port connection 1 flange
DIN EN 1092-1
Port connection 2 type
Flanged
Port connection 2 flange
DIN EN 1092-1
Voltage / Frequency
Voltage min / rated voltage
220 V
Voltage max / rated voltage
220 V
Voltage tolerance positive
10 %
Voltage tolerance negative
10 %
AC voltage
No
DC voltage
Yes
Battery voltage
Yes
Materials
Main valve wetted material
Stainless steel
Pilot control material medium-contacting
Stainless steel

Downloads

Helpful tools & videos

resistApp - Chemical Resistance App

Fluid Calculator

Product specific information

Please enter the serial number stated on the type label:

My Comparison List