Servo-assisted 2/2 way piston valve
Type 6407 / Article No. 363051

Technical attributes
2/2 - A - normally closed - inlet port 1 (P/NC) | 50,00 mm (2 inch) | 0,00 bar - 10,00 bar | Stainless steel | Flanged | 24,00 V - 24,00 V | PTFE (Polytetrafluorethylene) | -40,00 °C - 150,00 °C | Valve complete
![]() |
|
---|---|
Fluidic port connection number
2
|
|
Valve function number of switching positions
2
|
|
Valve function
|
|
Manual actuation
No
|
![]() |
|
---|---|
Port connection 1 type
Flanged
|
|
Port connection 1 flange
DIN EN 1092-1
|
|
Port connection 2 type
Flanged
|
|
Port connection 2 flange
DIN EN 1092-1
|
![]() |
|
---|---|
Voltage min / rated voltage
24 V
|
|
Voltage max / rated voltage
24 V
|
|
Voltage tolerance positive
10 %
|
|
Voltage tolerance negative
10 %
|
|
AC voltage
No
|
|
DC voltage
Yes
|
|
Battery voltage
Yes
|
![]() |
|
---|---|
Valve seat material
Stainless steel
|
|
Main valve wetted material
Stainless steel
|
Downloads
Helpful tools & videos
Accessories & Spare and wear parts
Accessories
Here you will find suitable accessories for your item. Please note the technical features.
Product specific information
Please enter the serial number stated on the type label: