2/2-way-solenoid valve
Type 6026 / Article No. 352573

Technical attributes
2/2 - A - normally closed - inlet port 1 (P/NC) | 4,00 mm (5/32 inch) | 0,00 bar - 10,00 bar | Stainless steel | Inner thread - NPT1/4 | 24,00 V - 24,00 V | PTFE (Polytetrafluorethylene) | -200,00 °C - 180,00 °C | Valve complete
![]() |
|
---|---|
Fluidic port connection number
2
|
|
Valve function number of switching positions
2
|
|
Valve function
|
|
Manual actuation
No
|
|
Manual actuation type
Nonexistent
|
![]() |
|
---|---|
Port connection 1 type
Inner thread
|
|
Port connection 1 thread marking
1/4
|
|
Port connection 1 thread type
NPT
|
|
Port connection 2 type
Inner thread
|
|
Port connection 2 thread type
NPT
|
|
Port connection 2 thread marking
1/4
|
![]() |
|
---|---|
Voltage min / rated voltage
24 V
|
|
Voltage max / rated voltage
24 V
|
|
Voltage tolerance positive
10 %
|
|
Voltage tolerance negative
10 %
|
|
AC voltage
Yes
|
|
DC voltage
Yes
|
|
Battery voltage
Yes
|
![]() |
|
---|---|
Main valve wetted material
Stainless steel
|
Downloads
Helpful tools & videos
Accessories & Spare and wear parts
Accessories
Here you will find suitable accessories for your item. Please note the technical features.
Spare and wear parts
Here you will find spare and wearing parts for your item. Please note the technical features.
Product specific information
Please enter the serial number stated on the type label: