2/2-way-solenoid valve; servo assisted
Type 6281 / Article No. 352250

Technical attributes
2/2 - A - normally closed - inlet port 1 (P/NC) | 50,00 mm (2 inch) | 0,20 bar - 16,00 bar | Brass | Inner thread - G2 | 230,00 V - 230,00 V | NBR (Nitrile rubber) | -10,00 °C - 80,00 °C | Valve complete
![]() |
|
---|---|
Fluidic port connection number
2
|
|
Valve function number of switching positions
2
|
|
Valve function
|
|
Manual actuation
Yes
|
|
Manual actuation type
Rotary level
|
|
Manual actuation material
PA (Polyamide)
|
|
Manual actuation stop
Yes
|
|
Manual actuation screw slot
Yes
|
![]() |
|
---|---|
Port connection 1 type
Inner thread
|
|
Port connection 1 thread marking
2
|
|
Port connection 1 thread type
G
|
|
Port connection 2 type
Inner thread
|
|
Port connection 2 thread type
G
|
|
Port connection 2 thread marking
2
|
![]() |
|
---|---|
Voltage min / rated voltage
230 V
|
|
Voltage max / rated voltage
230 V
|
|
Voltage frequency
50/60 Hz
|
|
Voltage tolerance positive
10 %
|
|
Voltage tolerance negative
10 %
|
|
AC voltage
Yes
|
|
DC voltage
No
|
|
Battery voltage
No
|
![]() |
|
---|---|
Main valve wetted material
Brass
|
Downloads
Helpful tools & videos
Accessories & Spare and wear parts
Accessories
Here you will find suitable accessories for your item. Please note the technical features.
Product specific information
Please enter the serial number stated on the type label: