Share via email
Some fields are missing
send eMail
bürkert
 

2/2-way-solenoid valve, direct acting

Type 6013 / Article No. 348775

Technical attributes

2/2 - A - normally closed - inlet port 1 (P/NC) | 1,50 mm (1/16 inch) | 0,00 bar - 16,00 bar (16,00 bar) | Brass | Flanged | 24,00 V - 24,00 V | FKM (Fluor rubber) | -10,00 °C - 60,00 °C | Valve complete

Function
Fluidic port connection number
2
Valve function number of switching positions
2
Valve function
Manual actuation
No
Process Connection Type/Size
Port connection 1 type
Flanged
Port connection 1 flange
Port connection 2 type
Flanged
Port connection 2 flange
Voltage / Frequency
Voltage min / rated voltage
24 V
Voltage max / rated voltage
24 V
Voltage tolerance positive
10 %
Voltage tolerance negative
10 %
AC voltage
No
DC voltage
Yes
Battery voltage
No
Materials
Main valve wetted material
Brass

Downloads

Helpful tools & videos

resistApp - Chemical Resistance App

Fluid Calculator

Product specific information

Please enter the serial number stated on the type label:

My Comparison List