2/2-way-solenoid valve
Type 6027 / Article No. 335750

Technical attributes
2/2 - A - normally closed - inlet port 1 (P/NC) | 4,00 mm (5/32 inch) | 0,00 bar - 16,00 bar (30,00 bar) | Brass | Inner thread - G3/8 | 230,00 V - 230,00 V | PTFE (Polytetrafluorethylene) | -10,00 °C - 140,00 °C | Valve complete
![]() |
|
---|---|
Fluidic port connection number
2
|
|
Valve function number of switching positions
2
|
|
Valve function
|
|
Manual actuation
No
|
![]() |
|
---|---|
Port connection 1 type
Inner thread
|
|
Port connection 1 thread marking
3/8
|
|
Port connection 1 thread type
G
|
|
Port connection 2 type
Inner thread
|
|
Port connection 2 thread type
G
|
|
Port connection 2 thread marking
3/8
|
![]() |
|
---|---|
Voltage min / rated voltage
230 V
|
|
Voltage max / rated voltage
230 V
|
|
Voltage frequency
50/60 Hz
|
|
Voltage tolerance positive
10 %
|
|
Voltage tolerance negative
10 %
|
|
AC voltage
Yes
|
|
DC voltage
No
|
|
Battery voltage
No
|
![]() |
|
---|---|
Valve seat material
Brass
|
|
Main valve wetted material
Brass
|
Downloads
Helpful tools & videos
Product specific information
Please enter the serial number stated on the type label: