Servo-assisted 2/2-way piston valve
Type 6407 / Ident No. 330443
Product description
The Type 6407 valve is a servo-assisted piston valve. The fix coupling between pilot valve and piston provides an opening of the valve without pressure difference. As a piston valve, the Type 6407 is particular suitable for media such as gas and steam. As well as liquids with low operating temperature below 0°C.The stopper and the core guide pipe are welded together to enhance pressure resistance and leak-tightness. Various seal material combinations are available depending on the application. The coils are moulded with chemically resistant epoxy. To reduce power consumption in operation, coils with "Kick and Drop" (KD) electronics (double coil technology) are available. In combination with a plug acc. to DIN EN 175301-803 Form A, the valves satisfy IP65 degree of protection.
- Commodity Codes
- 84818079
- Country
- DE
Technical attributes
Name |
Value |
Unit |
---|---|---|
Type | 6407 | |
Operation | force-controlled | |
Actuator type | Plunger valve | |
Main valve operating principle | Globe valve | |
Switch function | on/off | |
Media separation | No | |
Valve function | A - normally closed - inlet port 1 (P/NC) | |
Fluidic port connection number | 2 | |
Valve function number of switching positions | 2 | |
Valve function manual actuation | No | |
Flow | Above seat | |
Nominal pressure min | 0 | bar |
Nominal pressure max (liquid) | 10 | bar |
Main valve orifice 1 (P) (mm) | 32 | mm |
Main valve orifice 1 (inch) | 1 1/4 inch | |
Kv value (water) | 16 | m3/h |
QNn value (gas) | 17.200 | l/min |
Main valve wetted material | Brass | |
Port connection 1 type | Inner thread | |
Port connection 1 thread type | NPT | |
Port connection 1 thread marking | 1 1/2 | |
Port connection 2 type | Inner thread | |
Port connection 2 thread type | NPT | |
Port connection 2 thread marking | 1 1/2 | |
Valve seat material | Stainless steel | |
Seat seal material category | Plastics | |
Seat seal material | PTFE (Polytetrafluorethylene) | |
Sealing toward outside material | Graphite | |
Temperature environment max | 45 | °C |
Temperature medium min | -40 | °C |
Temperature medium max | 150 | °C |
Voltage / rated voltage | 110 | V |
Voltage / rated voltage | 120 | V |
Voltage tolerance negative | 10 | % |
Voltage tolerance positive | 10 | % |
Voltage frequency | 50/60 | Hz |
AC voltage | Yes | |
DC voltage | No | |
Battery voltage | No | |
Rated power DC | 8,5 | W |
Reduced power DC | 8,5 | W |
Rated power consumption | 85 | W |
inrush power consumption AC | 85 | V·A |
Rated power AC | 8,5 | V·A |
Electrical connection sort | Plug pattern form A according to DIN EN 175301-803 | |
Electrical connection number of contacts | 2 + Grounding conductor | |
Cable plug in delivery | not included | |
Electrical connection position | in direction of flow left | |
Protection type (IP max. with suitable connector) | IP65 | |
Coil type | placed on top | |
Coil insulation material (encasement) | Epoxy | |
Coil size | 42 | mm |
Coil wiring overvoltage protection | without | |
Coil wiring rectifier | No | |
Coil wiring polarity recovery diode | No | |
Coil special feature | for high temperatures | |
Thermal insulation class of the actuator | H | |
Nominal operation/Duty cycle | 100 | % |
Switch time open min | 200 | ms |
Switch time open max. | 1.200 | ms |
Switch time close min | 1.000 | ms |
Switch time close max. | 3.000 | ms |
Valve setting opening time | No | |
Valve setting closing time | No | |
Back-pressure-resistant version | No | |
Vacuum version | No | |
Analysis version | No | |
Oxygen version | No | |
Oil burner valve | No | |
Steam version | Yes | |
Low-noise version | No | |
Main valve with integrated screen | No | |
Installation length | 126 | mm |
Valve construction | Valve complete | |
Weight | 3,338000 | kg |
Approval type | UL | |
Certification type | CULus Recognized |
Can be combined with
Applications & Tools
Downloads
Data Sheets
Description |
Filesize |
Language / Country |
|
---|---|---|---|
![]() |
Type 6407 data sheet | Servo-assisted piston valve | 1 MB | EN / EU |
![]() |
Typ 6407 Datenblatt | Servogesteuertes Kolbenventil | 1 MB | DE / DE |
User Manuals
EU Declaration of Conformity
Flyers and Catalogues
Description |
Filesize |
Language / Country |
|
---|---|---|---|
![]() |
Overview of approvals: Solenoid valves | 702 kB | EN / EU |
![]() |
Selection Chart Solenoid valves | 517 kB | EN / EU |