2/2-way-solenoid valve; servo-piston
Type 5404 / Article No. 301702

Technical attributes
2/2 - A - normally closed - inlet port 1 (P/NC) | 20,00 mm (3/4 inch) | 1,00 bar - 20,00 bar | Brass | Inner thread - NPT3/4 | 24,00 V - 24,00 V | PTFE (Polytetrafluorethylene) | -10,00 °C - 110,00 °C | Valve complete
![]() |
|
---|---|
Fluidic port connection number
2
|
|
Valve function number of switching positions
2
|
|
Valve function
|
|
Valve function manual actuation
No
|
![]() |
|
---|---|
Port connection 1 type
Inner thread
|
|
Port connection 1 thread marking
3/4
|
|
Port connection 1 thread type
NPT
|
|
Port connection 2 type
Inner thread
|
|
Port connection 2 thread type
NPT
|
|
Port connection 2 thread marking
3/4
|
![]() |
|
---|---|
Voltage / rated voltage
24 V
|
|
Voltage / rated voltage
24 V
|
|
Voltage tolerance positive
10 %
|
|
Voltage tolerance negative
10 %
|
|
AC voltage
No
|
|
DC voltage
Yes
|
|
Battery voltage
No
|
![]() |
|
---|---|
Valve seat material
Brass
|
|
Main valve wetted material
Brass
|
Downloads
Helpful tools & videos
Accessories & Spare and wear parts
Accessories
Here you will find suitable accessories for your item. Please note the technical features.
Spare and wear parts
Here you will find spare and wearing parts for your item. Please note the technical features.
Sketch Spare and wear parts

Product specific information
Please enter the serial number stated on the type label: