Share via email
Some fields are missing
send eMail
Bürkert - Close to you
Office /23
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

2/2-way-solenoid valve; servo-piston

Type 5404 / Article No. 301701

Technical attributes

2/2 - A - normally closed - inlet port 1 (P/NC) | 20,00 mm (3/4 inch) | 1,00 bar - 50,00 bar (50,00 bar) | Brass | Inner thread - G3/4 | 230,00 V - 230,00 V | PTFE (Polytetrafluorethylene) | -10,00 °C - 100,00 °C | Valve complete

Function
Fluidic port connection number
2
Valve function number of switching positions
2
Valve function
Valve function manual actuation
No
Process Connection Type/Size
Port connection 1 type
Inner thread
Port connection 1 thread marking
3/4
Port connection 1 thread type
G
Port connection 2 type
Inner thread
Port connection 2 thread type
G
Port connection 2 thread marking
3/4
Voltage / Frequency
Voltage / rated voltage
230 V
Voltage / rated voltage
230 V
Voltage tolerance positive
10 %
Voltage tolerance negative
10 %
AC voltage
Yes
DC voltage
No
Battery voltage
No
Voltage frequency
50 Hz
Materials
Valve seat material
Brass
Main valve wetted material
Brass

Downloads

Helpful tools & videos

resistApp - Chemical Resistance App

Fluid Calculator

Accessories & Spare and wear parts

Spare and wear parts

Here you will find spare and wearing parts for your item. Please note the technical features.

Sketch Spare and wear parts

Product specific information

Please enter the serial number stated on the type label:

My Comparison List