Share via email
Some fields are missing
Bürkert - Close to you
Office /23
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

    Diaphragm valve 2/2 way servo-assisted

    Type 0142 / Article No. 290028

    Compare now Print
    Product Image Type 0142

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes.

    2/2-way-solenoid valve f.aggress. medium

    • Servo-assisted diaphragm with diameter of up to DN50
    • Plastic valve for aggressive and contaminated media
    • Media separated, metal-free version
    • Service-friendly manual override
    • Switching reliability with feedback function (available as an option)

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Product description

    The 0142 valve is a servo-assisted diaphragm valve. A minimum differential pressure of 0.5 bar is required to open and close the valve. Various diaphragm material combinations and methods of operation are available depending on the application. The 3/2 way pilot valve can be easily converted from NC to NO functioning principle by rotating it on the main seat. The pilot valve position feedback can take place with a switching or NAMUR signal. The solenoid coils are moulded with a chemically resistant epoxy. The 0142 is equipped with manual override for commissioning and testing. To reduce power consumption in operation, coils with "Kick and Drop" (KD) electronics (double coil technology) are available. In combination with a cable plug in accordance with DIN EN 175301 - 803 Form A, the valves satisfy protection class IP65 and NEMA 4X.


    EAN Number
    4053913072882
    Commodity Codes
    84818079
    Country
    DE

    Technical attributes

    Name
    Value
    Unit
    Type 0142
    Operation servo-controlled
    Actuator type Pivot
    Main valve operating principle Diaphragm valve
    Switch function on/off
    Media separation Yes
    Valve function A - normally closed - inlet port 1 (P/NC)
    Fluidic port connection number 2
    Valve function number of switching positions 2
    Valve function manual actuation Yes
    Valve function manual actuation type Key button
    Valve function manual actuation material PA (Polyamide)
    Valve function manual actuation stop Yes
    Valve function manual actuation screw slot No
    Flow Above seat
    Nominal pressure min 0,5 bar
    Nominal pressure max (liquid) 6 bar
    Main valve orifice 1 (P) (mm) 15 mm
    Main valve orifice 1 (inch) 9/16 inch
    Kv value (water) 5 m3/h
    QNn value (gas) 5.400 l/min
    Main valve wetted material PVDF (Polyvinylidene fluoride)
    Port connection 1 type Welded sleeve
    Port connection 1 size DN DN 15
    Port connection 1 inner diameter (mm) 20 mm
    Port connection 2 type Welded sleeve
    Port connection 2 size DN DN 15
    Port connection 2 inner diameter (mm) 20 mm
    Pilot control material medium-contacting PVDF (Polyvinylidene fluoride)
    Seat seal material category Elastomer
    Seat seal material FKM (Fluor rubber)
    Sealing toward outside material FKM (Fluor rubber)
    Temperature environment max 55 °C
    Temperature medium min 0 °C
    Temperature medium max 70 °C
    Voltage / rated voltage 12 V
    Voltage / rated voltage 12 V
    Voltage tolerance negative 10 %
    Voltage tolerance positive 10 %
    AC voltage No
    DC voltage Yes
    Battery voltage Yes
    Rated power DC 5 W
    Reduced power DC 5 W
    Rated power consumption 5 W
    Electrical connection sort Plug pattern form A according to DIN EN 175301-803
    Electrical connection number of contacts 2 + Grounding conductor
    Cable plug in delivery enclosed
    Cable plug art. no. - type 00161487 - 2508
    Electrical connection position top
    Protection type (IP max. with suitable connector) IP65
    Coil type block bolted
    Coil insulation material (encasement) Epoxy
    Coil wiring overvoltage protection without
    Coil wiring rectifier No
    Coil wiring polarity recovery diode No
    Thermal insulation class of the actuator H
    Nominal operation/Duty cycle 100 %
    Switch time open min 100 ms
    Switch time open max. 800 ms
    Switch time close min 1.000 ms
    Switch time close max. 4.000 ms
    Valve setting opening time No
    Valve setting closing time No
    Back-pressure-resistant version No
    Vacuum version No
    Analysis version No
    Oil burner valve No
    Steam version No
    Pilot control orifice (mm) 2 mm
    Pilot control seal material FKM (Fluor rubber)
    Low-noise version No
    Main valve with integrated screen No
    Valve construction Valve complete
    Weight 0,77 kg
    Show full table Collapse table

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 0142 data sheet | servo-assisted solenoid valve with diaphragm 684 kB EN / EU
    DTS Typ 0142 Datenblatt | Durchgangsmagnetventil mit Servomembran für aggressive Medien 696 kB DE / DE

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Additional manual 0330 | FM Division 1 US/CA V2.0 265 kB EN / US
    MAN Operating Instructions Type 0142 | 2/2-way solenoid valve 621 kB EN / EU
    MAN Operating Instructions Type 0780 | ATEX approval 2 MB EN,FR,DE / EU
    MAN Operating Instructions Type ACP016 | Solenoid coil | ATEX and IECEx Ex approval | v1.0 2 MB EN / EU
    MAN Operating Instructions Type ACP016 | Solenoid coil | ATEX and IECEx Ex approval | v2.0 2 MB EN / EU
    MAN Operating Instructions Type ACP016 | Solenoid coil | HazLoc 2 MB EN / EU
    MAN Bedienungsanleitung Typ 0142 |2/2-Wege-Magnetventil 622 kB DE / DE
    MAN Bedienungsanleitung Typ ACP016 | Magnetspule | ATEX und IECEx Zulassung | v1.0 2 MB DE / DE
    MAN Bedienungsanleitung Typ ACP016 | Magnetspule | ATEX und IECEx Zulassung | v2.0 2 MB DE / DE
    MAN Manual d'utilisation Type ACP016 | Bobine magnétique | HazLoc 2 MB FR / FR
    MAN Manuel d'utilisation Type ACP016 | Bobine magnétique | Homologation ATEX et IECEx | v1.0 2 MB FR / FR
    MAN Manuel d'utilisation Type ACP016 | Bobine magnétique | Homologation ATEX et IECEx | v2.0 2 MB FR / FR
    MAN Manuel d‘utilisation Type 0142| Électrovanne à 2/2 voies 635 kB FR / FR
    MAN Procesní instrukce Typ 0142 |2/2-cestný elektromagnetický ventil 625 kB CS / CZ
    MAN 使用说明 ACP016 | 型电磁线圈 | 具有 II 2G/D Ex 认证的设 | v2.0 2 MB ZH / CN

    EU Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 48 kB EN,FR,DE

    Flyers and Catalogues

    Description
    Filesize
    Language / Country
    MISC Solenoid valves for safety in your plant 754 kB EN / EU

    My Comparison List