Share via email
Some fields are missing
send eMail
Bürkert - Close to you
Office /23
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

2/2-way-solenoid valve; servo assisted

Type 6281 / Article No. 286140

Technical attributes

2/2 - A - normally closed - inlet port 1 (P/NC) | 13,00 mm (1/2 inch) | 0,20 bar - 16,00 bar | Brass | Inner thread - RC (ISO 7/1)1/2 | 24,00 V - 24,00 V | NBR (Nitrile rubber) | -10,00 °C - 80,00 °C | Valve complete

Function
Fluidic port connection number
2
Valve function number of switching positions
2
Valve function
Manual actuation
No
Process Connection Type/Size
Port connection 1 type
Inner thread
Port connection 1 thread marking
1/2
Port connection 1 thread type
RC (ISO 7/1)
Port connection 2 type
Inner thread
Port connection 2 thread type
RC (ISO 7/1)
Port connection 2 thread marking
1/2
Voltage / Frequency
Voltage min / rated voltage
24 V
Voltage max / rated voltage
24 V
Voltage tolerance positive
10 %
Voltage tolerance negative
10 %
AC voltage
No
DC voltage
Yes
Battery voltage
Yes
Materials
Main valve wetted material
Brass

Downloads

Helpful tools & videos

resistApp - Chemical Resistance App

Fluid Calculator

Product specific information

Please enter the serial number stated on the type label:

My Comparison List