2/2-way-solenoid valve without body
Type 6213 / Article No. 281443

Technical attributes
2/2 - A - normally closed - inlet port 1 (P/NC) | 10,00 mm (3/8 inch) | 0,00 bar - 10,00 bar | Brass | 24,00 V - 24,00 V | NBR (Nitrile rubber) | -10,00 °C - 80,00 °C | without fluidic body
![]() |
|
---|---|
Fluidic port connection number
2
|
|
Valve function number of switching positions
2
|
|
Valve function
|
|
Manual actuation
No
|
![]() |
|
---|---|
Voltage min / rated voltage
24 V
|
|
Voltage max / rated voltage
24 V
|
|
Voltage tolerance positive
10 %
|
|
Voltage tolerance negative
10 %
|
|
AC voltage
No
|
|
DC voltage
Yes
|
|
Battery voltage
Yes
|
![]() |
|
---|---|
Valve seat material
Brass
|
|
Valve body cover material
Stainless steel
|
|
Main valve wetted material
Brass
|
|
Pilot control material medium-contacting
PA (Polyamide)
|
![]() |
|
---|---|
Back-pressure-resistant version
No
|
|
Nominal pressure min
0 bar
|
|
Nominal pressure max (liquid)
10 bar
|
|
Nominal pressure (DIN EN 1333)
PN 10
|
|
Temperature medium min
-10 °C
|
|
Temperature medium max
80 °C
|
|
Temperature environment min
-10 °C
|
|
Temperature environment max
55 °C
|
Downloads
Helpful tools & videos
Accessories & Spare and wear parts
Accessories
Here you will find suitable accessories for your item. Please note the technical features.
Spare and wear parts
Here you will find spare and wearing parts for your item. Please note the technical features.
Product specific information
Please enter the serial number stated on the type label: