Share via email
Some fields are missing
Bürkert - Close to you
Office /23
    • Headquarters
      Christian Bürkert GmbH & Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website https://www.buerkert.de/
    • Office
      Bürkert GmbH und Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91448
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Center Süd
      Christian-Bürkert-Straße 13 – 17
      74653 Ingelfingen
      Phone +49 7940 10 91111
      Fax +49 7940 10 91448
      E-Mail FP.Fhrq@ohrexreg.qr
    • Office
      Sales Center Nord
      Rendsburger Straße 18
      30659 Hannover
      Phone +49 511 9 02 7650
      Fax +49 511 9 02 7660
      E-Mail FP.Abeq@ohrexreg.qr
    • Office
      Technik Center Ingelfingen
      Christian-Bürkert-Straße 13 – 17
      74653 Ingelfingen
      Phone +49 7940 10 91110
      Fax +49 7940 10 91428
      E-Mail grpuavx@ohexreg.pbz
    • Office
      Technik Center Hannover
      Rendsburger Straße 14
      30659 Hannover
      Phone +49 7940 10 91110
      Fax +49 7940 10 91428
      E-Mail grpuavx@ohexreg.pbz
    • Office
      Sales Office Berlin
      Volmerstraße 10
      12489 Berlin
      Phone +49 30 67 97170
      Fax +49 30 67 971766
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Office
      Sales Office Dortmund
      Holzener Straße 70
      58708 Menden
      Phone +49 2373 96 810
      Fax +49 2373 96 8150
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Office
      Sales Office Frankfurt
      Am Flugplatz 27
      63329 Egelsbach
      Phone +49 6103 94 140
      Fax +49 6103 94 1466
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office Hannover
      Rendsburger Straße 18
      30659 Hannover
      Phone +49 511 9 02 760
      Fax +49 511 9 02 7666
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office München
      Elsenheimerstraße 47
      80687 München
      Phone +49 89 82 92 280
      Fax +49 89 82 92 2850
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office Stuttgart
      Ulmer Str. 4
      70771 Leinfelden-Echterdingen
      Phone +49 711 4 51 100
      Fax +49 711 4 51 1066
      E-Mail vasb@ohexreg.pbz
    • Office
      Bürkert Innovation Center
      Albert-Nestler-Str. 17
      76131 Karlsruhe
      Phone +49 7940 10 94101
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website /innovation-centre
    • Office
      Bürkert Campus Criesbach
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 96510
    • Office
      CUT Membrane Technology GmbH
      Feldheider Str. 42
      D-40699 Erkrath
      Phone +49 2104 176320
      Fax +49 2104 1763222
      E-Mail svygengvba@ohexreg.pbz
      Website https://www.burkert.com/CUT
    • Office
      Schwarzer Precision GmbH & Co KG
      Am Lichtbogen 7
      D-45141 Essen
      Phone +49 201 316 970
      Fax +49 201 316 97 29
      E-Mail vasb@fpujnemre.pbz
      Website https://www.schwarzer.com/
    • Systemhaus
      Systemhaus Ingelfingen
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website /systemhaus
    • Systemhaus
      Systemhaus Dortmund
      Holzener Straße 70
      58708 Menden
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website /systemhaus
    • Systemhaus
      Systemhaus Dresden
      Christian-Bürkert-Straße 2
      01900 Großröhrsdorf
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website /systemhaus
    • Plant
      Bürkert Werke GmbH & Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 91613
      Fax +49 7940 10 91615
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Plant
      Bürkert Werke GmbH & Co. KG
      Schleifbachweg 40
      74613 Öhringen
      Phone +49 7941 92 990
      Fax +49 7941 92 9993150
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Landauer Straße 24
      74582 Gerabronn
      Phone +49 7952 9609 92179
      Fax +49 7952 9609 92150
      E-Mail vasb@ohexreg.pbz
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

    Servo-assisted 2/2 way diaphragm valve

    Type 6281 / Article No. 273506

    Compare now Print
    Produkt-Foto Typ 6281

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes.

    • Produkt-Foto Typ 6281
    • Produkt-Foto Typ 6281
    • 9000177007.jpeg

    2/2-way-solenoid valve; servo assisted

    • Servo-assisted diaphragm with diameter of up to DN50
    • Vibration-proof, central screwed coil system
    • Damped design for quiet closing
    • Service-friendly manual override
    • Explosion-proof versions

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Product description

    The 6281 valve is a servo-assisted solenoid valve of the S.EV series. A minimum differential pressure is always required for the function of the valve. Various diaphragm material combinations and methods of operation are available depending on the application. The standard brass housing satisfies all European drinking water requirements. Dezincification-resistant brass is available for other markets. The housing offering is rounded out by a stainless steel version. For reduced energy requirement, all coils can be delivered with electronic power reduction. The valve can be equipped with manual override for easy maintenance and commissioning. In combination with a plug in accordance with DIN EN 175301-803 Form A, the valves satisfy protection class IP65 – in combination with a stainless steel housing NEMA 4X.


    Commodity Codes
    84818079
    Country
    DE

    Technical attributes

    Name
    Value
    Unit
    Type 6281
    Operation servo-controlled
    Actuator type Plunger valve
    Main valve operating principle Diaphragm valve
    Switch function on/off
    Media separation No
    Valve function A - normally closed - inlet port 1 (P/NC)
    Fluidic port connection number 2
    Valve function number of switching positions 2
    Valve function manual actuation No
    Flow Above seat
    Nominal pressure min 0,2 bar
    Nominal pressure max (liquid) 16 bar
    Nominal pressure (DIN EN 1333) PN 16
    Main valve orifice 1 (P) (mm) 40 mm
    Main valve orifice 1 (inch) 1 1/2 inch
    Kv value (water) 30 m3/h
    QNn value (gas) 32.000 l/min
    Main valve wetted material Stainless steel
    Port connection 1 type Inner thread
    Port connection 1 thread type NPT
    Port connection 1 thread marking 2
    Port connection 2 type Inner thread
    Port connection 2 thread type NPT
    Port connection 2 thread marking 2
    Medium-contacting part core material Stainless steel
    Medium-contacting part stopper material Stainless steel
    Seat seal material category Elastomer
    Seat seal material FKM (Fluor rubber)
    Sealing toward outside material FKM (Fluor rubber)
    Temperature environment min 0 °C
    Temperature environment max 55 °C
    Temperature medium min 0 °C
    Temperature medium max 120 °C
    Voltage / rated voltage 24 V
    Voltage / rated voltage 24 V
    Voltage tolerance negative 10 %
    Voltage tolerance positive 10 %
    Voltage frequency 50/60 Hz
    AC voltage Yes
    DC voltage No
    Battery voltage No
    Rated power consumption 8 W
    inrush power consumption AC 24 V·A
    Rated power AC 14 V·A
    Electrical connection sort Plug pattern form A according to DIN EN 175301-803
    Electrical connection number of contacts 2 + Grounding conductor
    Cable plug in delivery not included
    Electrical connection position in direction of flow left
    Protection type (IP max. with suitable connector) IP65
    Coil type placed on top
    Coil insulation material (encasement) Epoxy
    Coil size 32 mm
    Coil wiring overvoltage protection without
    Coil wiring rectifier No
    Coil wiring polarity recovery diode No
    Coil special feature for high temperatures
    Thermal insulation class of the actuator H
    Nominal operation/Duty cycle 100 %
    Switch time open min 150 ms
    Switch time open max. 1.500 ms
    Switch time close min 200 ms
    Switch time close max. 3.500 ms
    Valve setting opening time No
    Valve setting closing time No
    Back-pressure-resistant version No
    Vacuum version No
    Analysis version No
    Oxygen version No
    Oil burner valve No
    Steam version No
    Pilot control orifice (mm) 1,7 mm
    Pilot control seal material FKM (Fluor rubber)
    Pilot control centrally bolted Yes
    Low-noise version No
    Main valve with integrated screen No
    Installation length 132 mm
    Valve construction Valve complete
    Weight 3 kg
    Approval type UL
    Certification type UR Component
    Show full table Collapse table

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Tipo 6281 ficha técnica |servocontrol |válvula de membrana 718 kB ES
    DTS Type 6281 data sheet | servo-assisted diaphragm valve 2 MB EN / EU
    DTS Typ 6281 Datenblatt | servogesteuertes Membranventil 2 MB DE / DE
    DTS Type 6281 Fiche technique |Vanne à membrane 2/2 voies pilotée 2 MB FR / FR
    DTS 型号 6281 参数表 | 伺服辅助式 2 位 2 通隔膜阀 4 MB ZH / CN

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Additional manual Type 6013 | PX01 - PX03 Use in the explosion-hazard area 125 kB EN,FR,DE / EU
    MAN Additional manual Type 6013 | PX011 - PX13 Use in the explosion-hazard area 518 kB EN,FR,DE / EU
    MAN Additional manual Type XXXX |PX04 Use in the explosion-hazard area 139 kB EN,FR,DE / EU
    MAN Operating Instructions Type 6213 6281 | 2/2-way solenoid valve 746 kB EN / EU
    MAN Operating Instructions Type AC10 | ATEX approval 1 MB EN,FR,DE / EU
    MAN Operating Instructions Type AC10 | Solenoid coil | ATEX and IECEx approval | v1.0 2 MB EN / EU
    MAN Operating Instructions Type AC10 | Solenoid coil | ATEX and IECEx approval | v2.0 1 MB EN / EU
    MAN Operating Instructions Type AC10 | Solenoid coil | HazLoc 2 MB EN / EU
    MAN Bedienungsaneitung Typ AC10 | Magnetspule | ATEX und IECEx Zulassung | v1.0 2 MB DE / DE
    MAN Bedienungsanleitung Typ 6213 6281 | 2/2-Wege-Magnetventil 753 kB DE / DE
    MAN Bedienungsanleitung Typ AC10 | Magnetspule | ATEX und IECEx Zulassung | v2.0 1 MB DE / DE
    MAN Instrukcja obsługi PTB 14 ATEX2023 X, EPS 16 ATEX 1046 X | Cewka elektromagnesu, Typ AC10 2 MB PL / PL
    MAN Instrukcja obsługi Typ 6213 EV, 6281 EV | 2/2-drogowy zawórelektromagnetyczny 1 MB PL / PL
    MAN Istruzioni d'uso Tipo AC10 | Bobina magnetica, ATEX 1 MB IT / IT
    MAN Manual d'utilisation Type AC10 | Bobine magnétique | Homologation ATEX et IECEx | v1.0 2 MB FR / FR
    MAN Manual d'utilisation Type AC10 | Bobine magnétique | Homologation ATEX et IECEx | v2.0 1 MB FR / FR
    MAN Manual de operação Bobina magnética tipo AC10 | Dispositivo com homologação II 2G/D Ex 1 MB PT / BR
    MAN Manuel d'utilisation Type 6213 6281 | Électrovanne 2/2 voies 763 kB FR / FR
    MAN Manuel d'utilisation Type AC10 | Bobine magnétique | HazLoc 2 MB FR / FR
    MAN Návod k obsluze Typ 6213 EV, 6281 EV | 2/2-cestný magnetický ventil 1 MB CS / CZ
    MAN 使用说明书 型号 6213 EV、6281 EV | 2 位 2 通电磁阀 2 MB ZH / CN
    MAN 操作手冊 6213 EV,6281 EV 型號 | 2 位2 通電磁閥 2 MB ZH / HK
    MAN 操作説明書 タイプ6213 EV、6281 EV | 2/2方電磁バルブ 1 MB JA / JP

    EU Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 3 MB EN,FR,DE

    Interactive Animation

    Description
    Filesize
    Language / Country
    3D_ANIMATION 3D-Animation - 6281 3 MB EN

    Flyers and Catalogues

    Description
    Filesize
    Language / Country
    MISC Flyer Best Practice Safe operation with overpressure 213 kB EN / EU
    MISC For stable transport of bulk materials 635 kB EN / EU
    MISC Overview of approvals: Solenoid valves 702 kB EN / EU
    MISC Solenoid valves for safety in your plant 787 kB EN / EU

    My Comparison List