Bürkert - Close to you
Office /23
    • Headquarters
      Christian Bürkert GmbH & Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website http://www.buerkert.de/
    • Office
      Bürkert GmbH und Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91448
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Center Süd
      Christian-Bürkert-Straße 13 – 17
      74653 Ingelfingen
      Phone +49 7940 10 91111
      Fax +49 7940 10 91448
      E-Mail FnyrfPragre.Fhrq@ohrexreg.qr
    • Office
      Sales Center Nord
      Rendsburger Straße 18
      30659 Hannover
      Phone +49 511 9 02 7650
      Fax +49 511 9 02 7660
      E-Mail FnyrfPragre.Abeq@ohrexreg.qr
    • Office
      Technik Center Ingelfingen
      Christian-Bürkert-Straße 13 – 17
      74653 Ingelfingen
      Phone +49 7940 10 91110
      Fax +49 7940 10 91428
      E-Mail grpuavx@ohexreg.pbz
    • Office
      Technik Center Hannover
      Rendsburger Straße 14
      30659 Hannover
      Phone +49 7940 10 91110
      Fax +49 7940 10 91428
      E-Mail grpuavx@ohexreg.pbz
    • Office
      Sales Office Berlin
      Volmerstraße 10
      12489 Berlin
      Phone +49 30 67 97170
      Fax +49 30 67 971766
      E-Mail vasb@ohexreg.pbz
      Website http://www.burkert.com/
    • Office
      Sales Office Dortmund
      Holzener Straße 70
      58708 Menden
      Phone +49 2373 96 810
      Fax +49 2373 96 8150
      E-Mail vasb@ohexreg.pbz
      Website http://www.burkert.com/
    • Office
      Sales Office Frankfurt
      Am Flugplatz 27
      63329 Egelsbach
      Phone +49 6103 94 140
      Fax +49 6103 94 1466
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office Hannover
      Rendsburger Straße 18
      30659 Hannover
      Phone +49 511 9 02 760
      Fax +49 511 9 02 7666
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office München
      Elsenheimerstraße 47
      80687 München
      Phone +49 89 82 92 280
      Fax +49 89 82 92 2850
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office Stuttgart
      Ulmer Str. 4
      70771 Leinfelden-Echterdingen
      Phone +49 711 4 51 100
      Fax +49 711 4 51 1066
      E-Mail vasb@ohexreg.pbz
    • Office
      Bürkert Innovation Center
      Albert-Nestler-Str. 17
      76131 Karlsruhe
      Phone +49 7940 10 94101
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
    • Office
      Bürkert Campus Criesbach
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 96510
    • Office
      CUT Membrane Technology GmbH
      Feldheider Str. 42
      D-40699 Erkrath
      Phone +49 2104 176320
      Fax +49 2104 1763222
      E-Mail svygengvba@ohexreg.pbz
      Website http://www.cut-membrane.com/
    • Office
      Schwarzer Precision GmbH & Co KG
      Am Lichtbogen 7
      D-45141 Essen

      Phone +49 201 316 970
      Fax +49 201 316 97 29
      E-Mail vasb@fpujnemre.pbz
      Website http://www.schwarzer.com
    • Systemhaus
      Systemhaus Ingelfingen
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website http://www.burkert.com/
    • Systemhaus
      Systemhaus Dortmund
      Holzener Straße 70
      58708 Menden
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website http://www.burkert.com/
    • Systemhaus
      Systemhaus Dresden
      Christian-Bürkert-Straße 2
      01900 Großröhrsdorf

      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 91613
      Fax +49 7940 10 91615
      E-Mail vasb@ohexreg.pbz
      Website http://www.burkert.com/
    • Plant
      Bürkert Werke GmbH & Co. KG
      Landauer Straße 24
      74582 Gerabronn
      Phone +49 7952 9609 92179
      Fax +49 7952 9609 92150
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Schleifbachweg 40
      74613 Öhringen
      Phone +49 7941 92 990
      Fax +49 7941 92 9993150
      E-Mail vasb@ohexreg.pbz
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

    Servo-assisted 2/2 way diaphragm valve

    Type 6213 / Ident No. 208694

    Produkt-Foto Typ 6213

    The depiction of the products may differ from the actual specific design.

    • Produkt-Foto Typ 6213
    • Massbild
    • Massbild
    • Massbild
    • Massbild
    • 9000211547.jpeg
    • 9000211473.jpeg
    • 9000169185.jpeg
    • 9000103944.jpeg

    2/2-way-solenoid valve, servo coupled

    • Servo-assisted diaphragm with diameter of up to DN40
    • Spring coupled diaphragm opens without differential pressure
    • Vibration-proof, screwed coil system
    • Damped design for quiet closing
    • Compact construction with high flow rate

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Product description

    The 6213 EV valve is a servo-assisted solenoid valve of the S.EV series. The spring coupling of the diaphragm supports the opening process of the valve. In its standard version, the valve is suitable for use in liquids. A minimum differential pressure is required for complete opening. A special version (HP00) which opens the valve without differential pressure is available for gas and vacuum applications. Various diaphragm material combinations are available depending on the application. The standard brass housing satisfies all European drinking water requirements. Lead-free or dezincification-resistant brass types are available for other markets. The housing offering is rounded off with a stainless steel version. For reduced energy requirement, all coils can be delivered with electronic power reduction. In combination with a plug in accordance with DIN EN 175301-803 Form A, the valves satisfy protection class IP65 – in combination with a stainless steel housing NEMA 4X.


    Commodity Codes
    84818079
    Country
    DE

    Technical attributes

    Name
    Value
    Unit
    Type 6213
    Operation servo-controlled
    Actuator type Plunger valve
    Main valve operating principle Diaphragm valve
    Switch function on/off
    Media separation No
    Valve function A - normally closed - inlet port 1 (P/NC)
    Fluidic port connection number 2
    Valve function number of switching positions 2
    Valve function manual actuation No
    Flow Above seat
    Nominal pressure min 0 bar
    Nominal pressure max (liquid) 10 bar
    Pressure Class (PN) PN 10
    Main valve orifice 1 (P) (mm) 13 mm
    Main valve orifice 1 (inch) 1/2 inch
    Kv value (water) 3.6 m3/h
    Main valve wetted material Stainless steel
    Port connection 1 type Inner thread
    Port connection 1 thread type G
    Port connection 1 thread marking 1/2
    Port connection 2 type Inner thread
    Port connection 2 thread type G
    Port connection 2 thread marking 1/2
    Valve seat material Stainless steel
    Medium-contacting part core material Stainless steel
    Medium-contacting part stopper material Stainless steel
    Pilot control material medium-contacting PA (Polyamide)
    Valve body cover material Stainless steel
    Seat seal material category Elastomer
    Seat seal material FKM (Fluor rubber)
    Sealing toward outside material FKM (Fluor rubber)
    Temperature environment min 0 °C
    Temperature environment max 55 °C
    Temperature medium min 0 °C
    Temperature medium max 120 °C
    Voltage / rated voltage 24 V
    Voltage / rated voltage 24 V
    Voltage tolerance negative 10 %
    Voltage tolerance positive 10 %
    AC voltage No
    DC voltage Yes
    Battery voltage Yes
    Rated power DC 21 W
    Reduced power DC 16 W
    Rated power consumption 16 W
    Electrical connection sort Plug pattern form A according to DIN EN 175301-803
    Electrical connection number of contacts 2 + Grounding conductor
    Cable plug in delivery not included
    Electrical connection position in direction of flow left
    Protection type (IP max. with suitable connector) 65
    Protection type NEMA (max. with suitable connector) 4X
    Coil type placed on top
    Coil insulation material category (encasement) Plastics
    Coil insulation material (encasement) Epoxy
    Coil size 42 mm
    Coil wiring overvoltage protection without
    Coil wiring rectifier No
    Coil wiring polarity protection No
    Coil wiring polarity recovery diode No
    Coil special feature for high temperatures
    Thermal insulation class of the actuator H
    Nominal operation/Duty cycle 100 %
    Switch time open min 50 ms
    Switch time open max. 100 ms
    Switch time close min 200 ms
    Switch time close max. 400 ms
    Valve setting opening time No
    Valve setting closing time No
    Back-pressure-resistant version No
    Vacuum version No
    Analysis version No
    Oil burner valve No
    Steam version No
    Pilot control orifice (mm) 1.1 mm
    Pilot control seal material FKM (Fluor rubber)
    Pilot control centrally bolted Yes
    Low-noise version No
    Core guide Sliding ring
    Main valve with integrated screen No
    Installation length 65 mm
    Without mounting Yes
    Parts free of silicone Yes (according to DIS 1000020797)
    Parts free of oil and grease Yes (according to DIS 1000020797)
    Valve construction Valve complete
    Weight 0,839000 kg
    Show full table Collapse table

    Applications & Tools

    CAD Model

    Cookies must be enabled to use this function. Please accept cookie privacy policy first.


    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 6213 data sheet | servo-assisted diaphragm valve 726.8 kB EN / EU
    DTS Type 6213 data sheet | servo-assisted diaphragm valve [NSF version; US units] 1 MB EN / US
    DTS Tipo 6213 folha de dados | válvula de membrana 2/2 servo-controlada 483.2 kB PT / BR
    DTS Tipo 6213 hoja de datos | válvula de membrana de 2/2 vías servocontrolada 265.2 kB ES / ES
    DTS Typ 6213 Datenblatt | servogesteuertes Membranventil 882.4 kB DE / DE

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Additional manual Type 6013 | PX01 - PX03 Use in the explosion-hazard area 125 kB EN,FR,DE / EU
    MAN Additional manual Type 6013 | PX04 Use in the explosion-hazard area 138.7 kB EN,FR,DE / EU
    MAN Additional manual Type 6213 | safety shut-off device for combustion installations 832.9 kB EN,FR,DE / EU
    MAN Additional manual Type AC10 | Solenoid coil AC10, ATEX approval 1.5 MB EN / EU
    MAN Additional manual Type AC19 | Solenoid coil AC19, II 2G/D Ex approval 1.6 MB EN / EU
    MAN Operating Instructions Type 6213 6281 | 2/2-way solenoid valve 1.3 MB EN / EU
    MAN Operating Instructions Type 6213 | 2-way solenoid valve, internally piloted 474.3 kB EN / EU
    MAN Operating Instructions Type AC10 | ATEX approval 1.3 MB EN,FR,DE / EU
    MAN Service manual Type 6213 | Replacement of coil set and stopper set 921.5 kB EN,FR,DE / EU
    MAN Bedienungsanleitung Typ 6213 6281 | 2/2-Wege-Magnetventil 1.3 MB DE / DE
    MAN Manuel d'utilisation Type 6213 6281 | Électrovanne 2/2 voies 1.3 MB FR / FR
    MAN Manuel supplémentaire Type AC10 | Bobine magnétique AC10, homologation ATEX 1.6 MB FR / FR
    MAN Manuel supplémentaire Type AC19 | Bobine magnétique AC19, homologations II 2G/D Ex 1.7 MB FR / FR
    MAN Zusatzanleitung Typ AC10 | Magnetspule AC10, ATEX Zulassung 1.5 MB DE / DE
    MAN Zusatzanleitung Typ AC19 | Magnetspule Typ AC19, II 2G/D ExZulassung 1.6 MB DE / DE

    EU Declaration

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 4.9 MB EN,FR,DE

    Interactive Animation

    Description
    Filesize
    Language / Country
    3D_ANIMATION 3D-Animation - 6213 3.2 MB EN

    My Comparison List