Servo-assisted 2/2 way diaphragm valve
Type 6213 / Article No. 208422
Product description
The 6213 EV valve is a servo-assisted solenoid valve of the S.EV series. The spring coupling of the diaphragm supports the opening process of the valve. In its standard version, the valve is suitable for use in liquids. A minimum differential pressure is required for complete opening. A special version (HP00) which opens the valve without differential pressure is available for gas and vacuum applications. Various diaphragm material combinations are available depending on the application. The standard brass housing satisfies all European drinking water requirements. Dezincification-resistant brass is available for other markets. The housing offering is rounded off with a stainless steel version. To reduce power consumption in operation, coils with "Kick and Drop" (KD) electronics (double coil technology) are available. In combination with a plug in accordance with DIN EN 175301-803 Form A, the valves satisfy protection class IP65 – in combination with a stainless steel housing NEMA 4X.
- EAN Number
- 4053913045923
- Commodity Codes
- 84818079
- Country
- DE
Technical attributes
Name |
Value |
Unit |
---|---|---|
Type | 6213 | |
Operation | servo-controlled | |
Actuator type | Plunger valve | |
Main valve operating principle | Diaphragm valve | |
Switch function | on/off | |
Media separation | No | |
Valve function | A - normally closed - inlet port 1 (P/NC) | |
Fluidic port connection number | 2 | |
Valve function number of switching positions | 2 | |
Valve function manual actuation | No | |
Flow | Above seat | |
Nominal pressure min | 0 | bar |
Nominal pressure max (liquid) | 10 | bar |
Nominal pressure (DIN EN 1333) | PN 10 | |
Main valve orifice 1 (P) (mm) | 20 | mm |
Main valve orifice 1 (inch) | 3/4 inch | |
Kv value (water) | 8,3 | m3/h |
Main valve wetted material | Brass | |
Port connection 1 type | Inner thread | |
Port connection 1 thread type | G | |
Port connection 1 thread marking | 3/4 | |
Port connection 2 type | Inner thread | |
Port connection 2 thread type | G | |
Port connection 2 thread marking | 3/4 | |
Valve seat material | Brass | |
Medium-contacting part core material | Stainless steel | |
Medium-contacting part stopper material | Stainless steel | |
Pilot control material medium-contacting | PA (Polyamide) | |
Valve body cover material | Stainless steel | |
Seat seal material category | Elastomer | |
Seat seal material | EPDM (Ethylene-propylene-diene rubber) | |
Sealing toward outside material | EPDM (Ethylene-propylene-diene rubber) | |
Temperature environment min | -30 | °C |
Temperature environment max | 55 | °C |
Temperature medium min | -30 | °C |
Temperature medium max | 100 | °C |
Voltage / rated voltage | 24 | V |
Voltage / rated voltage | 24 | V |
Voltage tolerance negative | 10 | % |
Voltage tolerance positive | 10 | % |
AC voltage | No | |
DC voltage | Yes | |
Battery voltage | Yes | |
Rated power DC | 16 | W |
Reduced power DC | 16 | W |
Rated power consumption | 16 | W |
Electrical connection sort | Plug pattern form A according to DIN EN 175301-803 | |
Electrical connection number of contacts | 2 + Grounding conductor | |
Cable plug in delivery | not included | |
Electrical connection position | in direction of flow left | |
Protection type (IP max. with suitable connector) | IP65 | |
Coil type | placed on top | |
Coil insulation material (encasement) | Epoxy | |
Coil size | 42 | mm |
Coil wiring overvoltage protection | without | |
Coil wiring rectifier | No | |
Coil wiring polarity protection | No | |
Coil wiring polarity recovery diode | No | |
Coil special feature | for high temperatures | |
Thermal insulation class of the actuator | H | |
Nominal operation/Duty cycle | 100 | % |
Switch time open min | 200 | ms |
Switch time open max. | 400 | ms |
Switch time close min | 700 | ms |
Switch time close max. | 1.500 | ms |
Valve setting opening time | No | |
Valve setting closing time | No | |
Back-pressure-resistant version | No | |
Vacuum version | No | |
Analysis version | No | |
Oil burner valve | No | |
Steam version | No | |
Pilot control orifice (mm) | 1,1 | mm |
Pilot control seal material | EPDM (Ethylene-propylene-diene rubber) | |
Pilot control centrally bolted | Yes | |
Low-noise version | No | |
Core guide | Sliding ring | |
Main valve with integrated screen | No | |
Installation length | 80 | mm |
Valve construction | Valve complete | |
Weight | 1,286 | kg |