2/2-way-solenoid valve; direct acting
Type 0331 / Article No. 20019632

Technical attributes
2/2 - A - normally closed - inlet port 1 (P/NC) | 5,00 mm (3/16 inch) | -1,00 bar - 1,00 bar | Stainless steel | Flanged | 24,00 V - 24,00 V | FKM (Fluor rubber) | 0,00 °C - 90,00 °C | Valve complete
![]() |
|
---|---|
Fluidic port connection number
2
|
|
Valve function number of switching positions
2
|
|
Valve function
|
|
Manual actuation
Yes
|
|
Manual actuation type
Key button
|
|
Manual actuation material
PA (Polyamide)
|
|
Manual actuation stop
Yes
|
![]() |
|
---|---|
Port connection 1 type
Flanged
|
|
Port connection 1 flange
|
|
Port connection 2 type
Flanged
|
|
Port connection 2 flange
|
![]() |
|
---|---|
Voltage min / rated voltage
24 V
|
|
Voltage max / rated voltage
24 V
|
|
Voltage tolerance positive
10 %
|
|
Voltage tolerance negative
10 %
|
|
AC voltage
No
|
|
DC voltage
Yes
|
|
Battery voltage
Yes
|
![]() |
|
---|---|
Valve seat material
Stainless steel
|
|
Main valve wetted material
Stainless steel
|
Downloads
Helpful tools & videos
Accessories & Spare and wear parts
Accessories
Here you will find suitable accessories for your item. Please note the technical features.
Product specific information
Please enter the serial number stated on the type label: