2/2-way-solenoid valve; servo assisted
Share via email
Some fields are missing
send eMail
Bürkert - Close to you
Office /23
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

2/2-way-solenoid valve; servo assisted

Type 0290 / Article No. 167090

Technical attributes

2/2 - A - normally closed - inlet port 1 (P/NC) | 20,00 mm (3/4 inch) | 0,00 bar - 16,00 bar | Stainless steel | Inner thread - G3/4 | 24,00 V - 24,00 V | EPDM (Ethylene-propylene-diene rubber) | -30,00 °C - 90,00 °C | Valve complete

Function
Fluidic port connection number
2
Valve function number of switching positions
2
Valve function
Manual actuation
No
Process Connection Type/Size
Port connection 1 type
Inner thread
Port connection 1 thread marking
3/4
Port connection 1 thread type
G
Port connection 2 type
Inner thread
Port connection 2 thread type
G
Port connection 2 thread marking
3/4
Voltage / Frequency
Voltage min / rated voltage
24 V
Voltage max / rated voltage
24 V
Voltage tolerance positive
10 %
Voltage tolerance negative
10 %
AC voltage
Yes
DC voltage
Yes
Battery voltage
Yes
Voltage frequency
50/60 Hz
Materials
Valve body cover material
Stainless steel
Main valve wetted material
Stainless steel

Downloads

Helpful tools & videos

resistApp - Chemical Resistance App

Fluid Calculator

Product specific information

Please enter the serial number stated on the type label:

My Comparison List