2/2-way-solenoid valve; servo assisted
Type 0290 / Article No. 150606

Technical attributes
2/2 - A - normally closed - inlet port 1 (P/NC) | 40,00 mm (1 1/2 inch) | 0,00 bar - 12,00 bar | Gray cast iron | Flanged | 24,00 V - 24,00 V | NBR (Nitrile rubber) | -10,00 °C - 80,00 °C | Valve complete
![]() |
|
---|---|
Fluidic port connection number
2
|
|
Valve function number of switching positions
2
|
|
Valve function
|
|
Valve function manual actuation
No
|
![]() |
|
---|---|
Port connection 1 type
Flanged
|
|
Port connection 1 flange
DIN EN 1092-1
|
|
Port connection 2 type
Flanged
|
|
Port connection 2 flange
DIN EN 1092-1
|
![]() |
|
---|---|
Voltage / rated voltage
24 V
|
|
Voltage / rated voltage
24 V
|
|
Voltage tolerance positive
10 %
|
|
Voltage tolerance negative
10 %
|
|
AC voltage
Yes
|
|
DC voltage
Yes
|
|
Battery voltage
Yes
|
|
Voltage frequency
50/60 Hz
|
![]() |
|
---|---|
Main valve wetted material
Gray cast iron
|
Downloads
Helpful tools & videos
Accessories & Spare and wear parts
Spare and wear parts
Here you will find spare and wearing parts for your item. Please note the technical features.
Sketch Spare and wear parts

Product specific information
Please enter the serial number stated on the type label: