Share via email
Some fields are missing
send eMail
Bürkert - Close to you
Office /22
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

2/2-way-solenoid valve, direct acting

Type 6013 / Article No. 141979

Technical attributes

2/2 - A - normally closed - inlet port 1 (P/NC) | 2,50 mm (7/64 inch) | 0,00 bar - 10,00 bar (10,00 bar) | Brass | Inner thread - G1/4 | 230,00 V - 230,00 V | FKM (Fluor rubber) | -10,00 °C - 100,00 °C | Valve complete

Function
Fluidic port connection number
2
Valve function number of switching positions
2
Valve function
Manual actuation
No
Process Connection Type/Size
Port connection 1 type
Inner thread
Port connection 1 thread marking
1/4
Port connection 1 thread type
G
Port connection 2 type
Inner thread
Port connection 2 thread type
G
Port connection 2 thread marking
1/4
Voltage / Frequency
Voltage min / rated voltage
230 V
Voltage max / rated voltage
230 V
Voltage tolerance positive
10 %
Voltage tolerance negative
10 %
AC voltage
Yes
DC voltage
No
Battery voltage
No
Voltage frequency
50/60 Hz
Materials
Main valve wetted material
Brass

Downloads

Helpful tools & videos

resistApp - Chemical Resistance App

Fluid Calculator

Product specific information

Please enter the serial number stated on the type label:

My Comparison List