Share via email
Some fields are missing
Bürkert - Close to you
Office /23
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

    Timer

    Type 1087 / Article No. 348906

    Compare now Print
    Product Image Type 1087

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes.

    Timer

    • Digital version with bright LED display
    • Analogue version with LED illumination to indicate switching status
    • Connection according to DIN EN 175301-803 (form A)
    • Protection class IP65 (NEMA 4)

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Commodity Codes
    84149000
    Country
    SI

    Technical attributes

    Name
    Value
    Unit
    Type 1087
    Product sub-group Valve electronics
    Plug pattern Form A according to DIN EN 175301-803
    Flat seal material NBR (Nitrile rubber)
    Plug mounting screw Iron steel fusion-bonded passivated
    Protection type (IP max. with suitable connector) IP65
    Voltage / rated voltage 10 V
    Voltage / rated voltage 30 V
    AC voltage Yes
    DC voltage Yes
    Electrical connection number of contacts 2 + Grounding conductor
    Weight 0,075 kg
    Approval type UL
    Certification type
    Show full table Collapse table

    Applications & Tools

    ×
    CAD Model

    For this activity you have to be logged in.

    Please log in to access CAD models and CAD downloads:

    Login
    ×

    Cookies must be enabled to use this function. Please accept cookie privacy policy first.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 1087 data sheet | Timer 625 kB EN / EU
    DTS Typ 1087 Datenblatt | Timer 630 kB DE / DE

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type 1087 | Timer | Analog 1 MB NL,EN,FR,DE,ES / EU
    MAN Operating Instructions Type 1087 | Timer | Digital 1 MB NL,EN,FR,DE,ES / EU

    EU Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 570 kB EN,FR,DE

    My Comparison List