Cable Plug Form A
Type 2508 / Ident No. 8367
Product description
Plug for the connection of electrical components according to DIN EN 175301-803 (previously DIN 43650, Form A). Standard version without circuit, with LED, varistor, rectifier, pole protection- or/and free wheeling diode. Variants with HL-circuit to increase performance of solenoid valves, LR-circuit to decrease power consumption and IN-circuit for control of impulse coils.
- EAN Number
- 4053913000649
- Commodity Codes
- 85369010
- Country
- DE
Technical attributes
Name |
Value |
Unit |
---|---|---|
Type | 2508 | |
Product sub-group | Cable plug | |
Plug pattern | Form A according to DIN EN 175301-803 | |
Flat seal material | NBR (Nitrile rubber) | |
Plug mounting screw | Iron steel fusion-bonded passivated | |
Connector with LED | Yes | |
Connector with varistor | Yes | |
Electrical connection polarity | Irrelevant | |
Protection type (IP max. with suitable connector) | 65 | |
Voltage / rated voltage | 12 | V |
Voltage / rated voltage | 24 | V |
AC voltage | Yes | |
DC voltage | Yes | |
Electrical connection output direction | bottom | |
Electrical connection outlet | angled (90°) | |
Electrical connection wire diameter min | 6 | mm |
Electrical connection wire diameter max | 7 | mm |
Electrical connection protective conductor | Yes | |
Electrical connection number of contacts | 2 + Grounding conductor | |
Temperature environment min | -10 | °C |
Temperature environment max | 55 | °C |
Weight | 0,028000 | kg |
Approval type | UL | |
Certification type | UR Valve Component |