Bürkert - Close to you
Office /23
    • Headquarters
      Christian Bürkert GmbH & Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website https://www.buerkert.de/
    • Office
      Bürkert GmbH und Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91448
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Center Süd
      Christian-Bürkert-Straße 13 – 17
      74653 Ingelfingen
      Phone +49 7940 10 91111
      Fax +49 7940 10 91448
      E-Mail FnyrfPragre.Fhrq@ohrexreg.qr
    • Office
      Sales Center Nord
      Rendsburger Straße 18
      30659 Hannover
      Phone +49 511 9 02 7650
      Fax +49 511 9 02 7660
      E-Mail FnyrfPragre.Abeq@ohrexreg.qr
    • Office
      Technik Center Ingelfingen
      Christian-Bürkert-Straße 13 – 17
      74653 Ingelfingen
      Phone +49 7940 10 91110
      Fax +49 7940 10 91428
      E-Mail grpuavx@ohexreg.pbz
    • Office
      Technik Center Hannover
      Rendsburger Straße 14
      30659 Hannover
      Phone +49 7940 10 91110
      Fax +49 7940 10 91428
      E-Mail grpuavx@ohexreg.pbz
    • Office
      Sales Office Berlin
      Volmerstraße 10
      12489 Berlin
      Phone +49 30 67 97170
      Fax +49 30 67 971766
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Office
      Sales Office Dortmund
      Holzener Straße 70
      58708 Menden
      Phone +49 2373 96 810
      Fax +49 2373 96 8150
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Office
      Sales Office Frankfurt
      Am Flugplatz 27
      63329 Egelsbach
      Phone +49 6103 94 140
      Fax +49 6103 94 1466
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office Hannover
      Rendsburger Straße 18
      30659 Hannover
      Phone +49 511 9 02 760
      Fax +49 511 9 02 7666
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office München
      Elsenheimerstraße 47
      80687 München
      Phone +49 89 82 92 280
      Fax +49 89 82 92 2850
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office Stuttgart
      Ulmer Str. 4
      70771 Leinfelden-Echterdingen
      Phone +49 711 4 51 100
      Fax +49 711 4 51 1066
      E-Mail vasb@ohexreg.pbz
    • Office
      Bürkert Innovation Center
      Albert-Nestler-Str. 17
      76131 Karlsruhe
      Phone +49 7940 10 94101
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
    • Office
      Bürkert Campus Criesbach
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 96510
    • Office
      CUT Membrane Technology GmbH
      Feldheider Str. 42
      D-40699 Erkrath
      Phone +49 2104 176320
      Fax +49 2104 1763222
      E-Mail svygengvba@ohexreg.pbz
      Website http://www.cut-membrane.com/
    • Office
      Schwarzer Precision GmbH & Co KG
      Am Lichtbogen 7
      D-45141 Essen

      Phone +49 201 316 970
      Fax +49 201 316 97 29
      E-Mail vasb@fpujnemre.pbz
      Website http://www.schwarzer.com
    • Systemhaus
      Systemhaus Ingelfingen
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Systemhaus
      Systemhaus Dortmund
      Holzener Straße 70
      58708 Menden
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Systemhaus
      Systemhaus Dresden
      Christian-Bürkert-Straße 2
      01900 Großröhrsdorf
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 91613
      Fax +49 7940 10 91615
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Plant
      Bürkert Werke GmbH & Co. KG
      Schleifbachweg 40
      74613 Öhringen
      Phone +49 7941 92 990
      Fax +49 7941 92 9993150
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Landauer Straße 24
      74582 Gerabronn
      Phone +49 7952 9609 92179
      Fax +49 7952 9609 92150
      E-Mail vasb@ohexreg.pbz
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

    Cable Plug Form A

    Type 2508 / Ident No. 787729

    Produkt-Foto Typ 2508

    The depiction of the products may differ from the actual specific design.

    • Produkt-Foto Typ 2508
    • Produkt-Foto Typ 2508
    • Produkt-Foto Typ 2508

    Cable socket

    • Protection class IP 65
    • Numerous variants
    • Versions with high-power, power reduction and inverter for impulse valves

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Product description

    Plug for the connection of electrical components according to DIN EN 175301-803 (previously DIN 43650, Form A). Standard version without circuit, with LED, varistor, rectifier, pole protection- or/and free wheeling diode. Variants with HL-circuit to increase performance of solenoid valves, LR-circuit to decrease power consumption and IN-circuit for control of impulse coils.


    Commodity Codes
    85369010
    Country
    DE

    Technical attributes

    Name
    Value
    Unit
    Type 2508
    Product sub-group Cable plug
    Plug pattern Form A according to DIN EN 175301-803
    Flat seal material NBR (Nitrile rubber)
    Plug mounting screw Iron steel fusion-bonded passivated
    Connector with LED Yes
    Connector with varistor Yes
    Connector with rectifier No
    Connector with polarity protection No
    Connector with recovery diode No
    Connector with recovery diode redundant No
    Connector with Kick and Drop electronics No
    Connector with Kick and Drop electronics with switching point detection No
    Connector with drop-off electronics No
    Connector with 3 to 2 conductor technology for pulse solenoids No
    Cable plug without ciruit No
    Protection type (IP max. with suitable connector) IP65
    Voltage / rated voltage 200 V
    Voltage / rated voltage 240 V
    AC voltage Yes
    DC voltage Yes
    Electrical connection output direction bottom
    Electrical connection outlet angled (90°)
    Electrical connection wire ready-made Wire end ferrule
    Electrical connection wire diameter min 6 mm
    Electrical connection wire diameter max 7 mm
    Electrical cross-section leads (mm2) 0.75 mm²
    Electrical connection wire length 5000 mm
    Electrical connection protective conductor Yes
    Electrical connection number of contacts 2 + Grounding conductor
    Temperature environment min -30 °C
    Temperature environment max 70 °C
    Weight 0,350000 kg
    Show full table Collapse table

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 2508 data sheet | cable plug according to DIN EN 175301-803 650.7 kB EN / EU
    DTS Type 2508 data sheet | cable plug according to DIN EN 175301-803 [US units] 362.1 kB EN / US
    DTS Tipo 2508 folha de dados | forma de ficha A 125 kB PT / BR
    DTS Typ 2508 Datenblatt | Gerätesteckdose gemäß DIN EN 175301-803 647.7 kB DE / DE
    DTS Type 2508 fiche technique | Connecteur selon DIN EN 175301-803 535.5 kB FR / FR

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Additional manual Type 2508 HL | Electrical Connections 102 kB EN,DE / EU
    MAN Additional manual Type 2508 LR | Electrical Connections 102.1 kB EN,DE / EU
    MAN Additional manual Type 2508 | Electrical Connections 122.4 kB EN,DE / EU

    EU Declaration

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 1 MB EN,FR,DE

    My Comparison List