Share via email
Some fields are missing
send eMail
bürkert
 

Plug connection form A

Type 2518 / Article No. 370711

Technical attributes

Cable plug | Form A according to DIN EN 175301-803 | 0,00 V - 250,00 V | 10,00 A | -30,00 °C - 90,00 °C | IP65

Voltage / Frequency
Voltage min / rated voltage
0 V
Voltage max / rated voltage
250 V
AC voltage
Yes
DC voltage
Yes
Process Pressure / Temperature
Temperature environment min
-30 °C
Temperature environment max
90 °C
Sealing Material
Flat seal material
NBR (Nitrile rubber)
Properties
Type
2518
Product sub-group
Cable plug
Connector with LED
No
Connector with varistor
No
Connector with rectifier
No
Connector with polarity protection
No
Connector with recovery diode
No
Connector with recovery diode redundant
No
Connector with Kick and Drop electronics
No
Connector with Kick and Drop electronics with switching point detection
No
Connector with drop-off electronics
No
Connector with 3 to 2 conductor technology for pulse solenoids
No
Device connector wiring soft
No

Downloads

Helpful tools & videos

resistApp - Chemical Resistance App

Fluid Calculator

Product specific information

Please enter the serial number stated on the type label:

My Comparison List