wire compl. 2000 mm JST PHR-2
Share via email
Some fields are missing
send eMail
Bürkert - Close to you
Office /23
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

wire compl. 2000 mm JST PHR-2

Type 2503 / Article No. 318330

Technical attributes

Cable plug | plug type 2503 e. g. JST PHR-2 or identical in construction | 2.000,00 mm | 6,00 V - 24,00 V | 0,40 A | IP10

Voltage / Frequency
Voltage min / rated voltage
6 V
Voltage max / rated voltage
24 V
AC voltage
No
DC voltage
Yes
Properties
Type
2503
Product sub-group
Cable plug
Connector with LED
No
Connector with varistor
No
Connector with rectifier
No
Connector with polarity protection
No
Connector with recovery diode
No
Connector with recovery diode redundant
No
Connector with Kick and Drop electronics
No
Connector with Kick and Drop electronics with switching point detection
No
Connector with drop-off electronics
No
Connector with 3 to 2 conductor technology for pulse solenoids
No
Device connector wiring soft
No
Electrical Port Connection
Plug pattern
plug type 2503 e. g. JST PHR-2 or identical in construction
Electrical connection sort
Wire strand
Electrical connection number of contacts
2
Cable plug without ciruit
Yes
Electrical connection wire length
2.000 mm
Electrical connection 1 wire material
PVC (Polyvinyl chloride)
Electrical connection lead 1 colour
red
Electrical connection lead 2 colour
black
Electrical cross-section leads (mm2)
0,22 mm²
Electrical cross-section leads (AWG)
AWG 24
Electrical connection polarity
red wire + , black wire -
Electrical connection protective conductor
No
Protection Type
Protection type (IP max. with suitable connector)
IP10

Downloads

Helpful tools & videos

resistApp - Chemical Resistance App

Fluid Calculator

Product specific information

Please enter the serial number stated on the type label:

My Comparison List