Share via email
Some fields are missing
send eMail
bürkert
 

Plug connection form A

Type 2518 / Article No. 314840

Technical attributes

Cable plug | Form A according to DIN EN 175301-803 | 1.000,00 mm | 200,00 V - 240,00 V | 1,00 A | -25,00 °C - 85,00 °C | IP65/67

Voltage / Frequency
Voltage min / rated voltage
200 V
Voltage max / rated voltage
240 V
AC voltage
Yes
DC voltage
Yes
Process Pressure / Temperature
Temperature environment min
-25 °C
Temperature environment max
85 °C
Sealing Material
Flat seal material
TPU thermoplastic polyurethane
Properties
Type
2518
Product sub-group
Cable plug
Connector with varistor
Yes
Connector with rectifier
Yes

Downloads

Helpful tools & videos

resistApp - Chemical Resistance App

Fluid Calculator

Product specific information

Please enter the serial number stated on the type label:

My Comparison List