Plug connection form A
Type 2518 / Article No. 314828

Technical attributes
Cable plug | Form A according to DIN EN 175301-803 | 3.000,00 mm | 12,00 V - 24,00 V | 10,00 A | -25,00 °C - 85,00 °C | IP65/67
![]() |
|
---|---|
Voltage min / rated voltage
12 V
|
|
Voltage max / rated voltage
24 V
|
|
AC voltage
Yes
|
|
DC voltage
Yes
|
![]() |
|
---|---|
Temperature environment min
-25 °C
|
|
Temperature environment max
85 °C
|
![]() |
|
---|---|
Flat seal material
TPU thermoplastic polyurethane
|
![]() |
|
---|---|
Type
2518
|
|
Product sub-group
Cable plug
|
|
Connector with varistor
Yes
|
Downloads
Helpful tools & videos
Product specific information
Please enter the serial number stated on the type label: