Cable Plug DIN EN 175301-803 - Form A
Type 2518 / Ident No. 314816
Product description
Plug for the connection of electrical components according to DIN EN 175301-803 (previously DIN 43650, Form A). Type 2518 offers easy connection of cables as well as reliable contacting. A wide range of protective circuits with and without LED are available.
- EAN Number
- 4053913030059
- Commodity Codes
- 85369010
- Country
- DE
Technical attributes
Name |
Value |
Unit |
---|---|---|
Type | 2518 | |
Product sub-group | Cable plug | |
Plug pattern | Form A according to DIN EN 175301-803 | |
Flat seal material | NBR (Nitrile rubber) | |
Plug mounting screw | stainless steel | |
Connector with LED | Yes | |
Connector with varistor | Yes | |
Connector with rectifier | Yes | |
Protection type (IP max. with suitable connector) | IP65 | |
Voltage / rated voltage | 12 | V |
Voltage / rated voltage | 24 | V |
AC voltage | Yes | |
DC voltage | Yes | |
Electrical connection wire diameter min | 4,5 | mm |
Electrical connection wire diameter max | 10 | mm |
Electrical connection number of contacts | 2 + Grounding conductor | |
Weight | 0,030000 | kg |