valve connector 16mm
Type 2516 / Article No. 303150

Technical attributes
Cable plug | Form C according to DIN EN 175301-803 | 200,00 V - 240,00 V | 3,00 A | -40,00 °C - 90,00 °C | PA (Polyamide) | IP65
![]() |
|
---|---|
Voltage min / rated voltage
200 V
|
|
Voltage max / rated voltage
240 V
|
|
AC voltage
Yes
|
|
DC voltage
Yes
|
![]() |
|
---|---|
Temperature environment min
-40 °C
|
|
Temperature environment max
90 °C
|
![]() |
|
---|---|
Flat seal material
NBR (Nitrile rubber)
|
![]() |
|
---|---|
Type
2516
|
|
Product sub-group
Cable plug
|
|
Connector with LED
Yes
|
|
Connector with varistor
Yes
|
|
Connector with rectifier
No
|
|
Connector with polarity protection
No
|
|
Connector with recovery diode
No
|
|
Connector with recovery diode redundant
No
|
|
Connector with Kick and Drop electronics
No
|
|
Connector with Kick and Drop electronics with switching point detection
No
|
|
Connector with drop-off electronics
No
|
|
Connector with 3 to 2 conductor technology for pulse solenoids
No
|
Downloads
Helpful tools & videos
Product specific information
Please enter the serial number stated on the type label: