Share via email

Some fields are missing
Bürkert - Close to you
Office /23
    • Headquarters
      Christian Bürkert GmbH & Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website https://www.buerkert.de/
    • Office
      Bürkert GmbH und Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91448
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Center Süd
      Christian-Bürkert-Straße 13 – 17
      74653 Ingelfingen
      Phone +49 7940 10 91111
      Fax +49 7940 10 91448
      E-Mail FP.Fhrq@ohrexreg.qr
    • Office
      Sales Center Nord
      Rendsburger Straße 18
      30659 Hannover
      Phone +49 511 9 02 7650
      Fax +49 511 9 02 7660
      E-Mail FP.Abeq@ohrexreg.qr
    • Office
      Technik Center Ingelfingen
      Christian-Bürkert-Straße 13 – 17
      74653 Ingelfingen
      Phone +49 7940 10 91110
      Fax +49 7940 10 91428
      E-Mail grpuavx@ohexreg.pbz
    • Office
      Technik Center Hannover
      Rendsburger Straße 14
      30659 Hannover
      Phone +49 7940 10 91110
      Fax +49 7940 10 91428
      E-Mail grpuavx@ohexreg.pbz
    • Office
      Sales Office Berlin
      Volmerstraße 10
      12489 Berlin
      Phone +49 30 67 97170
      Fax +49 30 67 971766
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Office
      Sales Office Dortmund
      Holzener Straße 70
      58708 Menden
      Phone +49 2373 96 810
      Fax +49 2373 96 8150
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Office
      Sales Office Frankfurt
      Am Flugplatz 27
      63329 Egelsbach
      Phone +49 6103 94 140
      Fax +49 6103 94 1466
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office Hannover
      Rendsburger Straße 18
      30659 Hannover
      Phone +49 511 9 02 760
      Fax +49 511 9 02 7666
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office München
      Elsenheimerstraße 47
      80687 München
      Phone +49 89 82 92 280
      Fax +49 89 82 92 2850
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office Stuttgart
      Ulmer Str. 4
      70771 Leinfelden-Echterdingen
      Phone +49 711 4 51 100
      Fax +49 711 4 51 1066
      E-Mail vasb@ohexreg.pbz
    • Office
      Bürkert Innovation Center
      Albert-Nestler-Str. 17
      76131 Karlsruhe
      Phone +49 7940 10 94101
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
    • Office
      Bürkert Campus Criesbach
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 96510
    • Office
      CUT Membrane Technology GmbH
      Feldheider Str. 42
      D-40699 Erkrath
      Phone +49 2104 176320
      Fax +49 2104 1763222
      E-Mail svygengvba@ohexreg.pbz
      Website https://www.buerkert.de/CUT/
    • Office
      Schwarzer Precision GmbH & Co KG
      Am Lichtbogen 7
      D-45141 Essen
      Phone +49 201 316 970
      Fax +49 201 316 97 29
      E-Mail vasb@fpujnemre.pbz
      Website https://www.schwarzer.com/
    • Systemhaus
      Systemhaus Ingelfingen
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Systemhaus
      Systemhaus Dortmund
      Holzener Straße 70
      58708 Menden
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Systemhaus
      Systemhaus Dresden
      Christian-Bürkert-Straße 2
      01900 Großröhrsdorf
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 91613
      Fax +49 7940 10 91615
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Plant
      Bürkert Werke GmbH & Co. KG
      Schleifbachweg 40
      74613 Öhringen
      Phone +49 7941 92 990
      Fax +49 7941 92 9993150
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Landauer Straße 24
      74582 Gerabronn
      Phone +49 7952 9609 92179
      Fax +49 7952 9609 92150
      E-Mail vasb@ohexreg.pbz
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

    Cable Plug Form A

    Type 2511 / Ident No. 142690

    Compare now Print
    Produkt-Foto Typ 2511

    The depiction of the products may differ from the actual specific design.

    • Produkt-Foto Typ 2511
    • Produkt-Foto Typ 2511

    Plug connection 32mm forM A, NO inputs

    • Protection class IP 65
    • With integrated AS-Interface connection
    • Simple commissioning and error identification with LED status display

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Product description

    The ASI cable plug consist of a polyamidebody with an integrated slave electronics and aconnector configuration according to DIN EN175301-803 Form A. These plugs connect binary elements with the corresponding tag connectors, e.g., valves, to the AS-interface. Inaddition, feedback signals can be received by the variants with the M12 socket in the cover. With the M12 connectors, the installationtimes are quick and the electrical connectionis simple. The advantages with ASI cable plug: Robust and quick installation according to the AS-interface specification. LED status displays facilitate commissioning and fault finding. Bus supply: Transmission of signals and supply voltage on a common line. External supply: transmission of signals and supply voltage on separate lines (such as Emergency Stop or elements with high current consumption).


    Commodity Codes
    85369010
    Country
    DE

    Technical attributes

    Name
    Value
    Unit
    Type 2511
    Product sub-group Valve electronics
    Cable plug AS-i electronic Yes
    Cable plug AS-i electronic with feedback inputs No
    Connector with Kick and Drop electronics No
    Connector with Kick and Drop electronics with switching point detection No
    AC voltage Yes
    DC voltage Yes
    Supply via BUS No
    Voltage / rated voltage 24 V
    Voltage / rated voltage 24 V
    Plug pattern Form A according to DIN EN 175301-803
    Electrical connection sort Plug - M12
    Electrical connection number of contacts 4
    Electrical cross-section leads (mm2) 1.5 mm²
    Temperature environment min 0 °C
    Temperature environment max 50 °C
    Protection type (IP max. with suitable connector) IP65
    Weight 0,093000 kg
    Show full table Collapse table

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 2510 data sheet | ASI-appliance socket 303.1 kB EN / EU
    DTS Type 2511 data sheet | appliance socket with Kick and Drop electronic 209.1 kB EN / EU
    DTS Type 2511 data sheet | cable plug form A [US units] 253.8 kB EN / US
    DTS Tipo 2511 scheda dati | forma connettore A 49.7 kB IT / IT
    DTS Typ 2510 Datenblatt | ASI-Gerätesteckdose 305.6 kB DE / DE
    DTS Typ 2511 Datenblatt | ASI-Gerätesteckdose 291.4 kB DE / DE
    DTS Typ 2511 Datenblatt | Gerätesteckdose mit Kick und Drop Elektronik 210.4 kB DE / DE
    DTS Type 2511 fiche technique | Connecteur ASI 350.5 kB FR / FR

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Additional Manual Type 2511 | High-performance electronics 566.1 kB EN,FR,DE / EU
    MAN Operating Instructions Type 2510 2511 | AS interface cable plug 601.7 kB EN / EU
    MAN Operating Instructions Type 2510 2511 | AS-Interface - Cable plug 553.4 kB EN,FR,DE,ES / EU
    MAN Operating Instructions Type 2510 2511 | AS-Interface - Cable plug (external power supply) 548.3 kB EN,FR,DE,ES / EU
    MAN Operating Instructions Type 2510 2511 | INTERBUS-LOOP - Cable plug 629.2 kB EN,FR,DE,ES / EU
    MAN Operating Instructions Type 2511 | Cable plug 1.1 MB EN,FR,DE / EU
    MAN Bedienungsanleitung Typ 2510 2511 | AS-Interface Gerätesteckdose 584 kB DE / DE
    MAN Manuel d'utilisation Type 2510 2511 | Connecteur AS-Interface 604.8 kB FR / FR

    EU Declaration

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 1.6 MB EN,FR,DE

    My Comparison List