Share via email
Some fields are missing
send eMail
bürkert
 

motor globe valve - positioner

Type 3280 / Article No. 385947

Technical attributes

Globe valve | 2 | FKM (Fluor rubber) | G | 1/4" | 0,00 bar - 15,00 bar

Function
Fluidic port connection number
2
Process Connection Type/Size
Port connection 1 DN
1/4"
Port connection 1 type
Internal thread
Port connection 1 standard
G
Port connection material
Stainless steel
Voltage / Frequency
Voltage min / rated voltage
24 V
Voltage max / rated voltage
24 V
Voltage tolerance positive
10 %
Voltage tolerance negative
10 %
AC voltage
No
DC voltage
Yes
Process Pressure / Temperature
Nominal pressure min
0 bar
Nominal pressure max
15 bar
Temperature medium min
0 °C
Temperature medium max
70 °C
Temperature environment min
-10 °C
Temperature environment max
50 °C

Downloads

Helpful tools & videos

resistApp - Chemical Resistance App

Fluid Calculator

Product specific information

Please enter the serial number stated on the type label:

My Comparison List