motor globe valve - controlled position
Type 3280 / Article No. 335138

Technical attributes
Globe valve | 2 | PEEK / FKM | G | 1/4" | 0,00 bar - 6,00 bar
![]() |
|
---|---|
Fluidic port connection number
2
|
![]() |
|
---|---|
Port connection 1 DN
1/4"
|
|
Port connection 1 type
Internal thread
|
|
Port connection 1 standard
G
|
|
Port connection material
Stainless steel
|
![]() |
|
---|---|
Voltage min / rated voltage
24 V
|
|
Voltage max / rated voltage
24 V
|
|
Voltage tolerance positive
10 %
|
|
Voltage tolerance negative
10 %
|
|
AC voltage
No
|
|
DC voltage
Yes
|
![]() |
|
---|---|
Nominal pressure min
0 bar
|
|
Nominal pressure max
6 bar
|
|
Temperature medium min
0 °C
|
|
Temperature medium max
70 °C
|
|
Temperature environment min
-10 °C
|
|
Temperature environment max
60 °C
|
Downloads
Helpful tools & videos
Accessories & Spare and wear parts
Accessories
Here you will find suitable accessories for your item. Please note the technical features.
Product specific information
Please enter the serial number stated on the type label: