2-way motor valve
Type 3280 / Article No. 313672
Product description
The direct-acting motor valve of Type 3280 is used for dosing of liquids and gases in closed or open control loops. The valve features a linear stepper motor as actuator. The integrated electronics simplify the process integration; additional actuation modules are not necessary. The motor’s power consumption to hold a specific opening position of the valve is zero. This key feature can reduce the energy consumption of a plant dramatically and thus make it more efficient. Type 3280 is available as standard ON/OFF or proportional valve, as version with integrated positioner and as version with integrated process controller.
- Commodity Codes
- 84818059
- Country
- DE
Technical attributes
Name |
Value |
Unit |
---|---|---|
Type | 3280 | |
Product sub-group | Compact valves | |
Function | Control valve | |
Emergency resetting | No | |
Fluidic port connection number | 2 | |
Electrical function | positioner | |
Main valve operating principle | Globe valve | |
Seat size | 10 mm (3/8") | |
Port connection 1 type | Internal thread | |
Port connection 1 standard | G | |
Port connection 1 DN | 1/2" | |
Port connection material | Stainless steel | |
Seat seal material | EPDM (Ethylene-propylene-diene rubber) | |
Voltage / rated voltage | 24 | V |
Voltage / rated voltage | 24 | V |
AC voltage | No | |
DC voltage | Yes | |
Voltage tolerance positive | 10 | % |
Voltage tolerance negative | 10 | % |
Electrical power consumption min | 1 | W |
Electircal power consumption max. | 12 | W |
Electrical connection 1 type | Plug - M12 | |
Electrical connection 1 number of contacts | 8 | PCE |
Electrical connection 1 gender | male | |
Protection type (IP max. with suitable connector) | IP54 | |
Thermal insulation class of the actuator | A | |
Actuator material | PC (Polycarbonate) | |
Actuator material 2 | PPS (Polyphenylene sulphide) | |
Inputs / outputs | 1 analog input + 1 analog output | |
Input 1 type analog current | 4-20 | |
Output 1 type analog current | 4-20 mA | |
Communication interface hardware 1 | M12 8-pin | |
Communications protocol to hardware 1 büS | Yes | |
Nominal pressure min | 0 | bar |
Nominal pressure max | 6 | bar |
Flow | Below seat | |
Kv value (water) | 1,9 | m3/h |
Temperature medium min | 0 | °C |
Temperature medium max | 70 | °C |
Temperature environment min | -10 | °C |
Temperature environment max | 50 | °C |
Vacuum version | No | |
Oxygen version | No | |
Weight | 0,962 | kg |
Can be combined with
Applications & Tools
Downloads
Data Sheets
User Manuals
Software
Description |
Filesize |
Language / Country |
|
---|---|---|---|
![]() |
Buerkert Communicator 5.1.3 | 536 MB | ML |
![]() |
Initiation Files EDS 1.13 | 7 MB | ML |