Share via email
Some fields are missing
send eMail
bürkert
 

2/2-way-proportional valve

Type 2875 / Article No. 380352

Technical attributes

2/2 - A - normally closed - inlet port 1 (P/NC) | direct-acting | 2,00 mm | FKM (Fluor rubber) | Brass | Inner thread - G | 24,00 V - 24,00 V | -1,00 bar - 25,00 bar | -10,00 °C - 60,00 °C

Function
Fluidic port connection number
2
Valve function number of switching positions
2
Valve function
Media & Calibration
Mounting position
any
Suitable for liquid media
No
Suitable for gaseous media
Yes
Process Connection Type/Size
Port connection 1 type
Inner thread
Port connection 1 thread marking
3/8
Port connection 1 thread type
G
Port connection 2 type
Inner thread
Port connection 2 thread type
G
Port connection 2 thread marking
3/8
Voltage / Frequency
Voltage min / rated voltage
24 V
Voltage max / rated voltage
24 V
Voltage tolerance positive
10 %
Voltage tolerance negative
10 %
AC voltage
No
DC voltage
Yes

Downloads

Helpful tools & videos

Accessories & Spare part sets

Accessories

Here you will find suitable accessories for your item. Please note the technical features.

Product specific information

Please enter the serial number stated on the type label:

My Comparison List