Share via email
Some fields are missing
send eMail
bürkert
 

2/2-way-proportional valve

Type 2875 / Article No. 379677

Technical attributes

2/2 - A - normally closed - inlet port 1 (P/NC) | direct-acting | 9,50 mm | FKM (Fluor rubber) | Brass | Inner thread - G | 24,00 V - 24,00 V | 0,00 bar - 0,70 bar | -10,00 °C - 60,00 °C

Function
Fluidic port connection number
2
Valve function number of switching positions
2
Valve function
Media & Calibration
Mounting position
any
Suitable for liquid media
Yes
Suitable for gaseous media
Yes
Process Connection Type/Size
Port connection 1 type
Inner thread
Port connection 1 thread marking
1/2
Port connection 1 thread type
G
Port connection 2 type
Inner thread
Port connection 2 thread type
G
Port connection 2 thread marking
1/2
Voltage / Frequency
Voltage min / rated voltage
24 V
Voltage max / rated voltage
24 V
Voltage tolerance positive
10 %
Voltage tolerance negative
10 %
AC voltage
No
DC voltage
Yes

Downloads

Helpful tools & videos

resistApp - Chemical Resistance App

Fluid Calculator

Product specific information

Please enter the serial number stated on the type label:

My Comparison List