Share via email
Some fields are missing
send eMail
bürkert
 

2/2-way-proportional valve

Type 2871 / Article No. 362953

Technical attributes

2/2 - A - normally closed - inlet port 1 (P/NC) | direct-acting | 1,00 mm | FKM (Fluor rubber) | Stainless steel | Flanged | 24,00 V - 24,00 V | -1,00 bar - 10,00 bar | -10,00 °C - 60,00 °C

Function
Fluidic port connection number
2
Valve function number of switching positions
2
Valve function
Media & Calibration
Mounting position
any
Suitable for liquid media
Yes
Suitable for gaseous media
Yes
Process Connection Type/Size
Port connection 1 type
Flanged
Port connection 1 flange
Port connection 2 type
Flanged
Port connection 2 flange
Voltage / Frequency
Voltage min / rated voltage
24 V
Voltage max / rated voltage
24 V
Voltage tolerance positive
10 %
Voltage tolerance negative
10 %
AC voltage
No
DC voltage
Yes

Downloads

Helpful tools & videos

resistApp - Chemical Resistance App

Fluid Calculator

Accessories & Spare and wear parts

Accessories

Here you will find suitable accessories for your item. Please note the technical features.

Product specific information

Please enter the serial number stated on the type label:

My Comparison List