Proportional valve
Type 2863 / Article No. 350601

Technical attributes
2/2 - A - normally closed - inlet port 1 (P/NC) | direct-acting | 3,00 mm | FKM (Fluor rubber) | Brass | Inner thread - G | 110,00 V - 110,00 V | -1,00 bar - 2,00 bar | -10,00 °C - 90,00 °C
![]() |
|
---|---|
Fluidic port connection number
2
|
|
Valve function number of switching positions
2
|
|
Valve function
|
![]() |
|
---|---|
Mounting position
any
|
|
Suitable for liquid media
Yes
|
|
Suitable for gaseous media
Yes
|
![]() |
|
---|---|
Port connection 1 type
Inner thread
|
|
Port connection 1 thread marking
1/4
|
|
Port connection 1 thread type
G
|
|
Port connection 2 type
Inner thread
|
|
Port connection 2 thread type
G
|
|
Port connection 2 thread marking
1/4
|
![]() |
|
---|---|
Voltage / rated voltage
110 V
|
|
Voltage / rated voltage
110 V
|
|
Voltage tolerance positive
10 %
|
|
Voltage tolerance negative
10 %
|
|
AC voltage
Yes
|
|
DC voltage
Yes
|
Downloads
Helpful tools & videos
Product specific information
Please enter the serial number stated on the type label: