2/2-way-proportional valve
Type 2875 / Article No. 335008

Technical attributes
2/2 - A - normally closed - inlet port 1 (P/NC) | direct-acting | 8,00 mm | EPDM (Ethylene-propylene-diene rubber) | Stainless steel | Inner thread - G | 24,00 V - 24,00 V | -1,00 bar - 1,50 bar | -30,00 °C - 90,00 °C
![]() |
|
---|---|
Fluidic port connection number
2
|
|
Valve function number of switching positions
2
|
|
Valve function
|
![]() |
|
---|---|
Mounting position
any
|
|
Suitable for liquid media
Yes
|
|
Suitable for gaseous media
Yes
|
![]() |
|
---|---|
Port connection 1 type
Inner thread
|
|
Port connection 1 thread marking
1/2
|
|
Port connection 1 thread type
G
|
|
Port connection 2 type
Inner thread
|
|
Port connection 2 thread type
G
|
|
Port connection 2 thread marking
1/2
|
![]() |
|
---|---|
Voltage min / rated voltage
24 V
|
|
Voltage max / rated voltage
24 V
|
|
Voltage frequency
50 Hz
|
|
Voltage tolerance positive
10 %
|
|
Voltage tolerance negative
10 %
|
|
AC voltage
Yes
|
|
DC voltage
Yes
|
Downloads
Helpful tools & videos
Accessories & Spare and wear parts
Accessories
Here you will find suitable accessories for your item. Please note the technical features.
Product specific information
Please enter the serial number stated on the type label: