Direct-acting 2-way standard solenoid control valve
Type 2871 / Article No. 313135
Product description
The direct-acting solenoid control valve Type 2871 is used as the regulating unit in control loops. Due to an elastomeric seat seal the valve closes tight (integrated shut-off function) ,up to the DN specific nominal pressure. The plunger of the valve is assembled frictionless, which leads to an extraordinary adjustment characteristic. This valve is particularly suitable for demanding control tasks (high control range, dry gases, etc.).
- Commodity Codes
- 84818079
- Country
- DE
Technical attributes
Name |
Value |
Unit |
---|---|---|
Type | 2871 | |
Valve function | A - normally closed - inlet port 1 (P/NC) | |
Fluidic port connection number | 2 | |
Valve function number of switching positions | 2 | |
Actuator type | Plunger valve | |
Operation | direct-acting | |
Main valve operating principle | Globe valve | |
Switch function | constant | |
Main valve orifice 1 (P) (mm) | 0,2 | mm |
Main valve orifice 1 (inch) | 1/128 inch | |
Sealing toward outside material | FFKM (Perfluoroelastomer rubber) | |
Seat seal material category | Plastics | |
Seat seal material | PCTFE (Polychlorotrifluoroethylene) | |
Main valve wetted material | Stainless steel | |
Core guide | Form spring | |
Core guide 2 | Form spring | |
Vacuum version | No | |
Analysis version | No | |
Oxygen version | No | |
Steam version | No | |
Media separation | No | |
Flow | Below seat | |
Port connection 1 type | Flanged | |
Port connection 1 flange | Bürkert flange 20 x 20 version A1 | |
Port connection 2 type | Flanged | |
Port connection 2 flange | Bürkert flange 20 x 20 version A1 | |
Voltage / rated voltage | 12 | V |
Voltage / rated voltage | 12 | V |
AC voltage | No | |
DC voltage | Yes | |
Voltage tolerance positive | 10 | % |
Voltage tolerance negative | 10 | % |
Coil type | block bolted | |
Coil insulation material (encasement) | Epoxy | |
Coil size | 20 | mm |
Protection type (IP max. with suitable connector) | IP65 | |
Thermal insulation class of the actuator | H | |
Rated power consumption | 2 | W |
Electrical connection sort | Wire strand | |
Electrical connection number of contacts | 2 | |
Electrical connection type | male | |
Cable plug in delivery | not included | |
Electrical connection wire length | 300 | mm |
Electrical connection material | FEP (Fluorinated ethylene-propylene copolymer) | |
Electrical connection lead 1 colour | white/blue | |
Electrical connection lead 2 colour | white/blue | |
Electrical connection wire cross-section | AWG 24 | |
Electrical connection wire cross-section (mm²) | 0,55 | mm² |
Electrical connection position | in direction of flow left | |
Kv value (water) | 0,001 | m3/h |
QNn value (gas) | 1,1 | l/min |
PWM frequency min. | 1.400 | Hz |
PWM frequency max. | 1.500 | Hz |
Operating range | 1:500 | |
Nominal operation/Duty cycle | 100 | % |
Nominal pressure min | -1 | bar |
Nominal pressure max | 10 | bar |
Differential pressure max | 10 | bar |
Temperature medium min | -10 | °C |
Temperature medium max | 90 | °C |
Temperature environment min | -10 | °C |
Temperature environment max | 55 | °C |
Mounting position | any | |
Medium-contacting part core material | Stainless steel | |
Medium-contacting part stopper material | Stainless steel | |
Medium-contacting part core guide tube material | Stainless steel | |
Medium-contacting part core guide element 1 material | Stainless steel | |
Medium-contacting part core guide element 2 material | Stainless steel | |
Mounting (flange) type | Metric screws | |
Mounting (flange) material | Stainless steel | |
Weight | 0,085 | kg |