Share via email
Some fields are missing
send eMail
Bürkert - Close to you
Office /22
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

Proportional valve

Type 2865 / Article No. 308390

Technical attributes

2/2 - A - normally closed - inlet port 1 (P/NC) | direct-acting | 4,00 mm | EPDM (Ethylene-propylene-diene rubber) | Aluminium | Flanged | 24,00 V - 24,00 V | -1,00 bar - 8,00 bar | -30,00 °C - 90,00 °C

Function
Fluidic port connection number
2
Valve function number of switching positions
2
Valve function
Media & Calibration
Mounting position
any
Suitable for liquid media
Yes
Suitable for gaseous media
Yes
Process Connection Type/Size
Port connection 1 type
Flanged
Port connection 1 flange
Port connection 2 type
Flanged
Port connection 2 flange
Voltage / Frequency
Voltage min / rated voltage
24 V
Voltage max / rated voltage
24 V
Voltage tolerance positive
10 %
Voltage tolerance negative
10 %
AC voltage
No
DC voltage
Yes

Downloads

Helpful tools & videos

resistApp - Chemical Resistance App

Fluid Calculator

Product specific information

Please enter the serial number stated on the type label:

My Comparison List