Share via email

Some fields are missing

We would like to improve our service

Monitor with blue speech bubbles and the phrase "give us your feedback" within the screen
Submit here
Bürkert - Close to you
Office /23
    • Headquarters
      Christian Bürkert GmbH & Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website https://www.buerkert.de/
    • Office
      Bürkert GmbH und Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91448
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Center Süd
      Christian-Bürkert-Straße 13 – 17
      74653 Ingelfingen
      Phone +49 7940 10 91111
      Fax +49 7940 10 91448
      E-Mail FP.Fhrq@ohrexreg.qr
    • Office
      Sales Center Nord
      Rendsburger Straße 18
      30659 Hannover
      Phone +49 511 9 02 7650
      Fax +49 511 9 02 7660
      E-Mail FP.Abeq@ohrexreg.qr
    • Office
      Technik Center Ingelfingen
      Christian-Bürkert-Straße 13 – 17
      74653 Ingelfingen
      Phone +49 7940 10 91110
      Fax +49 7940 10 91428
      E-Mail grpuavx@ohexreg.pbz
    • Office
      Technik Center Hannover
      Rendsburger Straße 14
      30659 Hannover
      Phone +49 7940 10 91110
      Fax +49 7940 10 91428
      E-Mail grpuavx@ohexreg.pbz
    • Office
      Sales Office Berlin
      Volmerstraße 10
      12489 Berlin
      Phone +49 30 67 97170
      Fax +49 30 67 971766
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Office
      Sales Office Dortmund
      Holzener Straße 70
      58708 Menden
      Phone +49 2373 96 810
      Fax +49 2373 96 8150
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Office
      Sales Office Frankfurt
      Am Flugplatz 27
      63329 Egelsbach
      Phone +49 6103 94 140
      Fax +49 6103 94 1466
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office Hannover
      Rendsburger Straße 18
      30659 Hannover
      Phone +49 511 9 02 760
      Fax +49 511 9 02 7666
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office München
      Elsenheimerstraße 47
      80687 München
      Phone +49 89 82 92 280
      Fax +49 89 82 92 2850
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office Stuttgart
      Ulmer Str. 4
      70771 Leinfelden-Echterdingen
      Phone +49 711 4 51 100
      Fax +49 711 4 51 1066
      E-Mail vasb@ohexreg.pbz
    • Office
      Bürkert Innovation Center
      Albert-Nestler-Str. 17
      76131 Karlsruhe
      Phone +49 7940 10 94101
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
    • Office
      Bürkert Campus Criesbach
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 96510
    • Office
      CUT Membrane Technology GmbH
      Feldheider Str. 42
      D-40699 Erkrath
      Phone +49 2104 176320
      Fax +49 2104 1763222
      E-Mail svygengvba@ohexreg.pbz
      Website https://www.buerkert.de/CUT/
    • Office
      Schwarzer Precision GmbH & Co KG
      Am Lichtbogen 7
      D-45141 Essen
      Phone +49 201 316 970
      Fax +49 201 316 97 29
      E-Mail vasb@fpujnemre.pbz
      Website https://www.schwarzer.com/
    • Systemhaus
      Systemhaus Ingelfingen
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Systemhaus
      Systemhaus Dortmund
      Holzener Straße 70
      58708 Menden
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Systemhaus
      Systemhaus Dresden
      Christian-Bürkert-Straße 2
      01900 Großröhrsdorf
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 91613
      Fax +49 7940 10 91615
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Plant
      Bürkert Werke GmbH & Co. KG
      Schleifbachweg 40
      74613 Öhringen
      Phone +49 7941 92 990
      Fax +49 7941 92 9993150
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Landauer Straße 24
      74582 Gerabronn
      Phone +49 7952 9609 92179
      Fax +49 7952 9609 92150
      E-Mail vasb@ohexreg.pbz
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

    Direct-acting 2-way standard solenoid control valve

    Type 2871 / Ident No. 236264

    Compare now Print
    Produkt-Foto Typ 2871

    The depiction of the products may differ from the actual specific design.

    • Produkt-Foto Typ 2871
    • Produkt-Foto Typ 2871
    • Massbild
    • Massbild
    • Massbild
    • Massbild
    • Massbild
    • Massbild

    2/2-way-proportional valve

    • Excellent range
    • Very good response
    • Compact valve design
    • Orifice sizes 0.05 ... 2.0 mm
    • Port connection 1/8” or sub-base

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Product description

    The direct-acting solenoid control valve Type 2871 is used as the regulating unit in control loops. Due to an elastomeric seat seal the valve closes tight (integrated shut-off function) ,up to the DN specific nominal pressure. The plunger of the valve is assembled frictionless, which leads to an extraordinary adjustment characteristic. This valve is particularly suitable for demanding control tasks (high control range, dry gases, etc.).


    Commodity Codes
    84818079
    Country
    DE

    Technical attributes

    Name
    Value
    Unit
    Type 2871
    Valve function A - normally closed - inlet port 1 (P/NC)
    Fluidic port connection number 2
    Valve function number of switching positions 2
    Actuator type Plunger valve
    Operation direct-acting
    Main valve operating principle Globe valve
    Switch function constant
    Main valve orifice 1 (P) (mm) 1,2 mm
    Main valve orifice 1 (inch) 3/64 inch
    Sealing toward outside material FKM (Fluor rubber)
    Seat seal material category Elastomer
    Seat seal material FKM (Fluor rubber)
    Main valve wetted material Stainless steel
    Core guide Form spring
    Core guide 2 Form spring
    Vacuum version No
    Analysis version No
    Oxygen version No
    Steam version No
    Media separation No
    Flow Below seat
    Port connection 1 type Inner thread
    Port connection 1 thread type NPT
    Port connection 1 thread marking 1/8
    Port connection 2 type Inner thread
    Port connection 2 thread type NPT
    Port connection 2 thread marking 1/8
    Voltage / rated voltage 24 V
    Voltage / rated voltage 24 V
    AC voltage No
    DC voltage Yes
    Voltage tolerance positive 10 %
    Voltage tolerance negative 10 %
    Coil type block bolted
    Coil insulation material category (encasement) Plastics
    Coil insulation material (encasement) Epoxy
    Coil size 20 mm
    Coil resistance 82 Ohm
    Protection type (IP max. with suitable connector) IP65
    Thermal insulation class of the actuator H
    Rated power consumption 5 W
    Electrical connection sort Plug pattern form B according to industrial standard
    Electrical connection number of contacts 2 + Grounding conductor
    Electrical connection type male
    Cable plug in delivery not included
    Electrical connection position in direction of flow left
    Kv value (water) 0,038 m3/h
    QNn value (gas) 41 l/min
    PWM frequency min. 1.400 Hz
    PWM frequency max. 1.500 Hz
    Operating range 1:200
    Nominal operation/Duty cycle 100 %
    Nominal pressure min -1 bar
    Nominal pressure max 8 bar
    Differential pressure max 4 bar
    Temperature medium min -10 °C
    Temperature medium max 90 °C
    Temperature environment min -10 °C
    Temperature environment max 55 °C
    Mounting position any
    Medium-contacting part core material Stainless steel
    Medium-contacting part stopper material Stainless steel
    Medium-contacting part core guide tube material Stainless steel
    Medium-contacting part core guide element 1 material Stainless steel
    Medium-contacting part core guide element 2 material Stainless steel
    Weight 0,111000 kg
    Show full table Collapse table

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 2871 data sheet | electromagnetic operated proportional valve 812.7 kB EN / EU
    DTS Typ 2871 Datenblatt | elektromagnetisch betätigtes Proportionalventil 813.1 kB DE / DE
    DTS Type 2871 fiche technique | Électrovanne proportionnelle à plongeur, largeur 20 mm 790.2 kB FR / FR

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type 2861 286X 287X | Proportional valves with control electronics 387.6 kB EN,FR,DE / EU
    MAN Supplement Type 8605 2836 2861 2863 2865 2871 2873 2875 6024 6223 | PWM frequencies 79.1 kB EN,FR,DE / EU

    EU Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 889.2 kB EN,FR,DE

    Interactive Animation

    Description
    Filesize
    Language / Country
    3D_ANIMATION 3D-Animation - 2871 1.2 MB DE
    3D_ANIMATION 3D-Animation - 2871 1.2 MB EN

    My Comparison List