2/2-way-solenoid control valve
Type 6024 / Article No. 150401

Technical attributes
2/2 - A - normally closed - inlet port 1 (P/NC) | direct-acting | 8,00 mm | FKM (Fluor rubber) | Brass | Inner thread - G | 24,00 V - 24,00 V | 0,00 bar - 0,70 bar | -10,00 °C - 90,00 °C
![]() |
|
---|---|
Fluidic port connection number
2
|
|
Valve function number of switching positions
2
|
|
Valve function
|
![]() |
|
---|---|
Mounting position
any
|
![]() |
|
---|---|
Port connection 1 type
Inner thread
|
|
Port connection 1 thread marking
1/2
|
|
Port connection 1 thread type
G
|
|
Port connection 2 type
Inner thread
|
|
Port connection 2 thread type
G
|
|
Port connection 2 thread marking
1/2
|
![]() |
|
---|---|
Voltage / rated voltage
24 V
|
|
Voltage / rated voltage
24 V
|
|
Voltage tolerance positive
10 %
|
|
Voltage tolerance negative
10 %
|
|
AC voltage
No
|
|
DC voltage
Yes
|
Downloads
Helpful tools & videos
Accessories & Spare and wear parts
Accessories
Here you will find suitable accessories for your item. Please note the technical features.
Product specific information
Please enter the serial number stated on the type label: